Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Extra Heavy Duty Standard Size Connectors with Solid Pins - Discontinued

OGP-(*)

Extra Heavy Duty Standard Size Connectors with Solid Pins | OGP-(*)

Extra Heavy Duty Standard Size Connectors with Solid Pins

THB1,228.65 OGP-K-M

  • Color-Coded
  • Both Standard Cap and Quick Wiring Caps Included
  • Captive Cover Screws
  • Quick Wiring Cap Accepts Wires up to 14 Gage Solid or 16 Gage Stranded
  • Fully Compatible with OMEGA AND All Industry Standard Size Thermocouple Connectors
  • Temperature Rating to 180°C;(356°F)
Thermocouple Connectors and Panel Systems - View related products

Description

The OGP series has been discontinued. Please see the OSTW solid pin male connectors as a possible alternative or contact our Temperature Engineering department.

Glass-Filled Nylon Rated from -29 to 220°C (-20 to 425°F) Rugged Solid Pin Design
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
OGP-K-M
OGP-K-M
Consult Sales  
Availability: 
 
 
Extra heavy duty male connector, type K
  
OGP-K-F
THB817.19
Availability: 1 week
 
Extra heavy duty female connector, type K
  
OGP-K-M-ROHS
Consult Sales  
Availability: 
 
 
This product has changed to a new number, and is identical in form, fit, function, and approvals.Please refer to: OGP-K-M
ROHS - Extra heavy duty male connector, type K
OGP-T-M
OGP-T-M
THB1,228.65
Availability: 1 week
 
Extra heavy duty male connector, type T
  
OGP-J-F
THB800.00
Availability: 1 week
 
Extra heavy duty female connector, type J
  
OGP-E-F
THB800.00
Availability: 1 week
 
Extra heavy duty female connector, type E
  
OGP-U-M
Consult Sales  
Availability: 
 
 
Extra heavy duty male connector, Uncompensated or type B
  
OGP-C-M
Consult Sales  
Availability: 
 
 
Extra heavy duty male connector, type C
All prices on this site are shown in Thai Baht.
Note: Order male and female separately to create pairs.
Ordering Example: (1) OGP-T-M Extra heavy duty male, type T, THB1,228.65

Option Descriptions:


(1) Thermocouple Calibration select from:
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R/S
G for Type G
C for Type C
D for Type D
U for Uncompensated or Type B
N for Type N

(2) Connector Contact select from:
M for Male
F for Female

(3) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.