Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Ultra Low Temperature Data Logger

OM-CP-CRYO-TEMP

Ultra Low Temperature Data Logger | OM-CP-CRYO-TEMP

Ultra Low Temperature Data Logger

THB10,890.12 OM-CP-CRYO-TEMP

CE
  • Ultra Low Operating Temperature: -86°C (-122°F)
  • May be Placed in Direct Contact with Dry Ice
  • No External Probes or Wiring
  • High Accuracy
  • Programmable Alarm and Warning Ranges With Alarm Delay
  • LED Status Indicators for Instant Alarm Notification
  • Magnetic Start
  • Optional Password Protection
  • Splash Resistant (IP65)
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Recorders - View related products

Description

The OM-CP-CRYO-TEMP ultra low temperature data logger records temperatures as low as -86°C (-122ºF). The OM-CP-CRYO-TEMP can be used in a broad line of applications such as monitoring blood plasma, vaccines, pharmaceutical, frozen foods and shipping containers.This stand-alone device does not require any additional probes. The enclosure is designed with a handle for easy attachment and is IP65 splash resistant.

It utilizes a USB docking station (sold separately), to communicate with a personal computer or laptop. The OM-CP-CRYO-TEMP provides date and time stamped temperature readings. Our easy-to-use Windows software does the rest. The user can view the data in graphical or tabular form. High and low alarm limits and high and low warning limits can be programmed through the software.

The user can set the alarm limits in the range required for the goods to be maintained. The warning limits can be set to alert the user when the temperature is nearing a high or low alarm limit, so that proper action can be taken to ensure the integrity of the goods.

The OM-CP-CRYO-TEMP is equipped with three LED’s. The green LED will blink every 15 seconds while the recorder is logging data. The yellow LED will blink every 3 seconds when the temperature has breached the warning limits. The red LED will blink every 3 seconds when the temperature alarm limits have been exceeded.

The OM-CP-CRYO-TEMP is the ideal temperature monitoring solution for any application involving ultra low temperature recording.

Specifications
Temperature Sensor: NTC Thermistor
Temperature Measurement Range: -86 to 35°C (-122 to 95°F) recommended,
may be used up to 55°C (131°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±1.0°C
Readings: 32,767
Recording Interval: 5 seconds to 30 minutes, selectable in software
Start Modes: Immediate start, delay start or manual start with magnetic switch
Programmable Start Delay: Up to 30 days from PC launch or manual start
Temperature Alarm: Software programmable high and low alarm limits,
high and low warning limits; each setpoint may be individually enabled or disabled
Alarm Delay: Software programmable time delay for warning/alarm limits;
logger will not indicate out of range status until the temperature
has been out of range for a set period of time
Status Indicators:
Green: Blinks to indicate safe conditions during logging
Yellow: Blinks to indicate warn limits have been exceeded
Red: Blinks to indicate alarm criteria (limits/delay) have been exceeded
Password Protection: An optional password may be programmed
into the device to restrict access to configuration options;
data may be read out without the password
Calibration: Digital calibration is available to the user through software
Calibration Date: Automatically recorded within device
Power: 3.6 V lithium battery included)
Battery Life:
2 Years: Typical @ 25°C, 1 min reading intervals
1 Year: Typical @ -80°C, 1 min reading intervals
Time Accuracy: ±2 minutes/month max at 20 to 30°C;
±5 minutes/month max at -80°C
Data Format: Date and time stamped °C, °F, K, °R
Computer Interface: USB docking station to PC; 38,400 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -86 to 35°C (-122 to 95°F)
may be used up to 55°C (131°F); 0 to 100% RH
Dimensions: 83 H x 54 W x 11 mm D (3.3 x 2.1 x 0.4")
Ingress Protection/IP Rating: IP65 (splash resistant, not submersible)
Enclosure: ABS plastic, white, polycarbonate labeling
Weight: 40 g (1.4 oz)
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
OM-CP-CRYO-TEMP
OM-CP-CRYO-TEMP
THB10,890.12
Availability: 1 week
 
Ultra-low temperature data logger
OM-CP-IFC300
OM-CP-IFC300
THB4,128.00
Availability: 1 week
 
Windows software, docking station and 2 m (6') USB interface cable
  
OM-CP-WM-300
Consult Sales  
Availability: 
 
 
Wall mount station for data logger
All prices on this site are shown in Thai Baht.
Note: Comes complete with 3.6V lithium battery. Operator’s manual and interface cable are included with the OM-CP-IFC200 software/cable package (required for data logger operation, sold separately).

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.

Software:

Download OM-CP Data Logging Software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.