Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Multiplexer Interface

OM-CP-IFC406

Multiplexer Interface | OM-CP-IFC406

Multiplexer Interface

THB32,569.92 OM-CP-IFC406

CE
  • Compatible with OM-CP-HITEMP140, OM-CP-HITEMP140-PT and OM-CP-PR140
    Data Loggers
  • Allows up to Six Data Loggers to be Connected Into One Interface
  • Up to Three OM-CP-IFC406 Multiplexers Can be Daisy-Chained Together to Communicate With a Total of 18 Data Loggers Through One USB Port
  • LED Indicators for Power and Status
Data Loggers - View related products

Description

The OM-CP-IFC406 is a multiplexer data logger interface for compatible OM-CP Series data loggers. The OM-CP-IFC406 allows up to six data loggers to be connected into one interface. Up to three OM-CP-IFC406 units may be daisy-chained together to communicate with a total of 18 data loggers through one USB port. To connect multiple OM-CP-IFC406 multiplexer interfaces together, simply join the units side by side, making sure the spring pin contacts are connected and magnetically joined. The OM-CP-IFC406 multiplexer data logger interface is compatible with the following OM-CP Series data loggers:
• OM-CP-HITEMP140
• OM-CP-HITEMP140-PT
• OM-CP-PR140

Once the OM-CP-IFC406 multiplexer data logger interface is operational, simply start the OM-CP Series data logger software. Data loggers installed in the multiplexer will then appear in the list of available devices in the software. Simply select the device you want to work with from the list and choose your desired start method. Data retrieval is also simple. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft® Excel file.

SPECIFICATIONS
Maximum Number of Data Loggers: Each OM-CP-IFC406 multiplexer handles up to 6 data loggers; Up to 3 OM-CP-IFC406 multiplexers can be daisy-chained for a total of 18 data loggers that can be handled through one USB port
LED Functionality:
    Blue LED: Indicates unit has power
   Amber LED: Indicates channel is busy or searching for a device
   Green LED: Indicates operation successful or complete
Operating Environment: 10 to 35°C (50 to 95°F); 0 to 95% RH non-condensing
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Baud Rate: 125,000 baud
Connection Type: USB to PC
Power: Unit is powered from the USB port of the PC
Weight: 750 g (1.65 lb)
Material: 6061 Aluminum (PTFE impregnated hard anodized coating), ABS plastic
Enclosure Dimensions: 24.13 L x 4.95 W x 4.45 cm H (9.5 x 1.95 x 1.75")
(Specify Model Number)
Part Number/Desc.
Qty
Description
OM-CP-IFC406
THB32,569.92
Availability: 1 week
 
Multiplexer interface for OM-CP-HITEMP140, OM-CP-HITEMP140-PT andOM-CP-PR140 data loggers with 1.8 m (6') USB interface cable and software
All prices on this site are shown in Thai Baht.
Note: Comes complete with 1.8 m (6') USB cable and software.
Ordering Example: (1) OM-CP-IFC406 Multiplexer data logger interface (accepts up to 6 data loggers) with 1.8 m (6') USB cable and software, THB32,569.92
We noticed you are from the US. Visit your local site for regional offers and live support.