Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Micro Relative Humidity & Temperature Data Logger

OM-CP-MICRORHTEMP

Micro Relative Humidity & Temperature Data Logger | OM-CP-MICRORHTEMP

Micro Relative Humidity & Temperature Data Logger

THB15,630.60 OM-CP-MICRORHTEMP

  • Miniature Size
  • Low Power Technology
  • Programmable Start Time
  • Real Time Operation
  • Alarm Indicator
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Environmental Recorders and Data Loggers - View related products

Description

The OM-CP-MICRORHTEMP is a miniature, battery-powered, stand-alone temperature and humidity data logger. This device combines the latest in low-power technology with Windows based software to provide a next-generation temperature and humidity recorder. The data logger records 16,383 humidity and 16,383 temperature measurements simultaneously.

The OM-CP-MICRORHTEMP is a major leap in both size and performance. Its real-time clock enables all data to be time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows the device to fit almost anywhere.

Data retrieval is simple. Plug it into an available COM port and the easy-to-use Windows software does the rest. The OM-CP-MICRORHTEMP requires minimal effort to configure and control. The software used to operate the OM-CP-MICRO-RHTEMP requires no programming skills and enables users to effortlessly select reading rate and device ID. Data collection can start moments after connecting the hardware. A simple plug-in connection is all that is required to connect the OM-CP-MICRORHTEMP to a PC. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel file.

SPECIFICATIONS

Temperature Sensor: Semiconductor
Temperature Accuracy: 0.5°C
Temperature Resolution: 0.1°C
Temperature Range: 0 to 50°C
(32 to 122°F)
Humidity Sensor: Semiconductor
Humidity Accuracy: 3% RH
Humidity Resolution: 0.95% RH
Humidity Range: 0 to 95% RH
non-condensing
Calibrated Accuracy: ±3% RH
(±2% RH typical @ 25°C)
Response Time: 90% change in 60 seconds in slow moving air
Accuracy Range: 10 to 80% RH, 10 to 40°C
Calibration: Digital calibration
is available through software
Recording Interval: 30/minute to 1/day
selectable through software
Start Time: Software programmable start time
and date (up to six months in advance)
Alarm: programmable high and low limits
Real Time Recording: Device may be used with PC to monitor and record data in real time
Activity Indicator: Green LED blinks
every 15 seconds to indicate
device has been started
  

Power: 2 miniature 3 V lithium batteries
(loggers with serial #’s lower than M30000) or two 1.55 V silver oxide coin cells (loggers
with serial #’s M30000 and higher) included
Battery Life: 1 year typical
(15-minute reading rate, 25°C
Time Accuracy: +1 minute per month at 20°C
Data Format: Date and time stamped,
°C, °F, °K, °R, %RH, dew point, vapor concentration
Temperature Alarm: Programmable temperature alarm with high and low limits selectable in software;
when logged data reaches or exceeds either limit,
the red LED blinks every three seconds
Weight: 30 g (1 oz.)
Computer Interface: PC serial or USB
(interface cable required, 38,400 baud
Software: XP SP3/Vista and 7 (32 and 64-bit)
Operating Environment: 0 to 50°C
(32 to 122°F) 5 to 95% RH non-condensing
Dimensions: 15 mm dia x 38 mmL
(0.60" x 1.5")
Material: Stainless steel
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
OM-CP-MICROTEMP
OM-CP-MICROTEMP
THB10,480.35
Availability: 1 week
 
Miniature submersible temperature data logger
  
OM-CP-MICRORHTEMP
THB15,630.60
Availability: 1 week
 
Miniature temperature and humidity data logger (not submersible)
OM-CP-MICROTEMP-CERT
OM-CP-MICROTEMP-CERT
Consult Sales  
Availability: 
 
 
Miniature submersible temperature data logger with NIST calibration certificate
  
OM-CP-MICRORHTEMP-CERT
Consult Sales  
Availability: 
 
 
Miniature temperature and humidity data logger with NIST calibration certificate
Accessories & Software
OM-CP-IFC202
OM-CP-IFC202
THB7,471.95
Availability: 3 weeks
 
Windows software and 3.7 m (12') USB interface cable
  
OM-CP-BAT107
THB387.00
Availability: 1 week
 
Replacement 3.6 V lithium battery for OM-CP-MICROTEMP
  
OM-CP-BAT111
THB365.10
Availability: 1 week
 
Replacement 1.55 V silver oxide coin cell (loggers requires 2) for OM-CP-MICRORHTEMP
All prices on this site are shown in Thai Baht.
Note: Operator's manual and USB cable are included with the OM-CP-IFC202 Windows software (software is required to operate the data logger and is sold separately).

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 

Software:

Download OM-CP Data Logging Software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.