Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Four Channel State Recorder, Part of the NOMAD Family

OM-CP-QUADSTATE

Four Channel State Recorder, Part of the NOMAD Family | OM-CP-QUADSTATE

Four Channel State Recorder, Part of the NOMAD Family

See All Models Below

  • Interfaces to Contact Closures or
    TTL Signals up to 30 V
  • Real Time Operation
  • Programmable Start Time
  • Programmable Engineering Units
  • Memory Wrap Around
  • Miniature Size
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Data Loggers - View related products

Description

The OM-CP-QUADSTATE is a four channel, battery powered, stand alone state recorder. This is an all- in-one compact, portable, easy to use device that will measure and record up to 52,428 state changes. The OM-CP-QUADSTATE senses input transitions or contact closures from external sources such as transducers and/or state initiators and records the time and input state of the device when a transition occurs.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere.

The OM-CP-QUADSTATE makes data retrieval quick and easy. Simply plug it into an available COM port and our user-friendly software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
Input Connection:
4 removable screw terminals
Input Low: <0.4 V
Input High: >2.7 V
Input Range: 0 to 12 Vdc continuous (0 to 30 Vdc peak)
Duty Cycle Limitation:
24 V:10% <6 seconds per minute)
18 V:25% <15 seconds per minute)
12 V:50% <30 seconds per minute)
Input Impedance: >1K Ω
Time Resolution: 1 second (reading rate dependent)
Engineering Units: User may define units up to 10 characters in
length.This value is stored within the device
Scale Factor: User may program any desired scaling factor from
±1.000E-31 to ±9.999E+31. The scaling factor is stored within the device
Start Modes: Software programmable immediate start or delay start
up to six months in advance
Reading Rate: 1 reading every second to 1 every 12 hours
Memory: 52,484 state changes; 209,939 readings; software configurable memory wrap
Real Time Recording: May be used with PC to monitor and record
data in real time
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power:9 V lithium or alkaline battery included; 120 Vac power optional
Battery Type: 9V lithium or alkaline battery included; user replaceable
Battery Life: 1 year typical
Data Format: Date and time stamped state changes (on/off)
engineering units specified through software
Time Accuracy: ±1 minute/month (at 20°C, RS-232 cable not in use)
Computer Interface: PC serial or USB (interface cable required; 2,400
required); 2400 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F)
0 to 95% RH non-condensing
Dimensions: 3.5 x 4.4 x 1.0"
(89 H x 111 W x 26 mm D)
Weight: 370 g (13 oz)
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
OM-CP-QUADSTATE
Consult Sales  
Availability: 
 
 
4 channel state data logger
Accessories
OM-CP-IFC200
OM-CP-IFC200
THB7,270.44
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-CONNECTOR-2
THB277.73
Availability: 3 weeks
 
Replacement 2 position terminal block connector
All prices on this site are shown in Thai Baht.
Note: Operator’s manual is included with the OM-CP-IFC200 Windows software and USB cable, (software is required to operate the data logger and is sold separately). To order data loggers with optional 120 Vac power, add suffix "-AC" to model number and add $100 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB cable with DB9F termination, THB7,270.44 
We noticed you are from the US. Visit your local site for regional offers and live support.