THB7,960.00 OME-DB-16P
Description
The OME-DB-16P is a 16 channel isolated digital input daughter board. The optically isolated inputs of the OME-DB-16P consist of a bi-directional OPTO-coupler with a resistor for current sensing. You can use the OME-DB-16P to sense DC signals from TTL levels up to 24V. You can also use OME-DB-16P to sense a wide range of AC signals. You can use the board to isolate the computer from large common-mode voltages, ground loops and voltage spikes that often occur in industrial environments.I/O CONNECTOR ELECTRICAL SPECIFICATIONS | |
Configuration | 16 optically isolated digital input channels |
Compatibility | TTL compatible |
DIGITAL INPUT | |
Number of Channels | 16, each with its own ground reference isolated from other channels |
Maximum Input Voltage | 24 Vdc or 24 Vac |
DIGITAL LOGIC LEVEL | |
Input Low Voltage | 0 V(min); ±1V (max) |
Input High Voltage | ±2.8 Vdc/4VRMS(min); ±24 Vdc/24 Vac (max) |
Input Impedance | 1.2 K |
SOURCE CURRENT | |
5V Inputs | 4 mA/channel min |
24V Inputs | 20 mA/channel min |
Response Time | 20 ms without filter / 2.2 ms with filter |
Power Supplies | +5 V@224 mA max |
Dimensions | 205 L x 114 mm H (8.1 x 4.5") |
Operating Temperature | to 60°C (32 to 140°F) |
Storage Temperature | -20 to 70°C (-4 to 158°F) |
Humidity | 5 to 90% noncondensing |
Power Consumption | 12 V @0.53 A; 5 V@ 0.2 A |