Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

16 Channel Analog Multiplexer

OME-DB-889D

16 Channel Analog Multiplexer | OME-DB-889D

16 Channel Analog Multiplexer

THB29,060.00 OME-DB-889D

  • Connects Directly to OME-PCI-1800 (H/L), OME-PCI-1802 (H/L), OME-A-822PG, OME-A-8111 with D-Sub 37-Pin Connectors
  • Cold Junction Compensation for Thermocouples, Thermocouple Open Circuit Detection
  • Input Filtering
  • Software Programmable Instrumentation Amplifier Gains of 0.5, 1, 5, 10, 50, 100, 500, 1000
  • Daisy Chain up to 10 OME-DB-889Ds
Data Acquisition Plug-in Cards - View related products

Description

The OME-DB-889D is an expansion multiplexer/amplifier board for use with OME-PCI-1800 series families. Each OME-DB-889D multiplexes 16 differential analog input channels into one analog input of the DAS board. The high grade instrumentation amplifier provides software programmable gains of 0.5 , 1, 5, 10, 50, 100, 500 and 1000. Thermocouple measurements are handled easily with the OME-DB-889D. The board includes cold-junction sensing and compensation circuitry that provides a scaling of 24.4 mV/°C. Biasing resistors are included for open thermocouple detection. The OME-DB-889D can be cascaded to a total of 128 channels of voltage measurements or 112 channels of thermocouple measurement.

The OME-DB-889D has two 37-pin D-sub connectors and two 20-pin headers. One D-sub connector gets connected to the A/D board’s analog input connector while the other D-sub connector can be used to cascade to another OME-DB-889D multiplexer. The 20-pin header is the multiplexer’s control logic circuit. One of the 20-pin headers is connected to the A/D board's digital output port via 20-pin flat cable. The other 20-pin header is used to cascade to another OME-DB-889D multiplexer.

Specifications
Accepts Thermocouple Type:

J, K, T, E, S, R, B
Cold Junction Compensation:
+24.4 mV/°C (0.1°C/bit), 0.0 V at 0.0°C
Over Voltage Protection:
±30 V continuous
Common Mode Voltage:
±10 V max
Analog Output Voltage: ±10 V
Power Requirement: +5 V @120 mA
Dimensions:
114 H x 203 mm W (4.5 x 8.0")
Operating Temperature:
0 to 50°C (32 to 122°F)
Storage Temperature:
-20 to 70°C (-4 to 158°F)
Humidity: 5 to 90% RH non-condensing
(Specify Model Number)
Part Number/Desc.
Qty
Description
OME-DB-889D
THB29,060.00
Availability: 4 weeks
 
16-channel analog input mux board
OME-CA-3710
THB3,960.00
Availability: 4 weeks
 
37-pin D-sub connector cable, 1 m (3')
OME-CA-2010
THB815.00
Availability: 1 week
 
20-pin flat cable, 1 m (3')
All prices on this site are shown in Thai Baht.
Note: Each OM-DB-889D board includes complete operator ’s manual on CD ROM.
OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners.
Ordering Example: (1) OME-DB-889D 16-channel analog input mux board, THB29,060.00
We noticed you are from the US. Visit your local site for regional offers and live support.