Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Thermocouple Amplifier

OMNI-AMP IV

Thermocouple Amplifier - OMNI-AMPIV | OMEGA | OMNI-AMP IV

Thermocouple Amplifier - OMNI-AMPIV | OMEGA

See All Models Below

  • 100% Encapsulated
  • 2µV/°C Zero Stability
  • 0.025°F/°F Reference Junction Stability
  • Up or Downscale TC Burn-out
  • 115 Vac or 230 Vac Power
  • Easy Mounting
  • ±10 Vdc Output
  • Input Protection to 115 Vac or Vdc
  • Scale of 10 mV/°F
  • Over 120 dB CMRR at 60 Hz
Temperature Transmitters - View related products

Description

The OMEGA™ OMNI-AMP IV thermocouple amplifier is a high performance rugged epoxy encapsulated thermocouple amplifier with built-in power supply. Models are offered for either type J, K, T, E thermocouples or R,S,B thermocouples. Only the highest quality industrial components are used for reliable and long operation. Connections are made with an ordinary screwdriver to rugged terminal strips. The amplifier can be mounted using the bolts supplied with the unit.

SPECIFICATIONS
Range Span: 40 to 1500
Nonlinearity: ±0.005%
Resolution: Infinite
Zero Stability: 2 µV/°C (1 µV/°F)
Long Term Zero Stability: ±1µV/Month
Span Stability: ±0.01%/°C (±0.006%/°F)
Long Term Span Stability: ±0.05%
Cold Junction Compensation: ±0.045°C/°C
Input Impedance (Diff): 2 MΩ
Frequency Response: 3 dB down at 1.5 Hz 40 dB/decade roll-off
Common Mode Rejection Ratio: 120 dB min @ 60 Hz Normal Mode
Rejection Ratio: 80 dB min @ 60 Hz
Noise (RTI): 0 to 1.5 Hz: 1.4 µVRMS
Output: ±10 V into 10 kΩ minimum
Operating Temperature: 0 to 55°C (32 to 130°F)
Storage Temperature: 20 to 80°C (-4 to 175°F)
Power: 115 Vac @ 3 VA maximum (230 Vac optional)
Input Protection: Up to 115 Vac or Vdc common mode or differential
Output Protection: Continuous short circuit proof
Common Mode Range: +10 to -10 Vdc or 20 Volts peak-to-peak ac
Scale Factor:
J, K, T, E: 10 mV/°F
R, S, B: 1 mV/°F
Size: 73 H x 95 W x 51 mm D (2.87 x 3.75 x 2.0")
Weight: 455 g (18 oz)
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
OMNI-AMP IV-13-115
OMNI-AMP IV-13-115
Consult Sales  
Availability: 
 
 
Upscale burnout J, K, T, E; 115 Vac
  
OMNI-AMP IV-13-230
Consult Sales  
Availability: 
 
 
Upscale burnout J, K, T, E; 230 Vac
  
OMNI-AMP IV-23-115
Consult Sales  
Availability: 
 
 
Down scale burnout J, K, T, E; 115 Vac
  
OMNI-AMP IV-23-230
Consult Sales  
Availability: 
 
 
Down scale burnout J, K, T, E; 230 Vac
  
OMNI-AMP IV-14-115
Consult Sales  
Availability: 
 
 
Upscale burnout R, S, B; 115 Vac
  
OMNI-AMP IV-14-230
Consult Sales  
Availability: 
 
 
Upscale burnout R, S, B; 230 Vac
  
OMNI-AMP IV-24-115
Consult Sales  
Availability: 
 
 
Down scale burnout R, S, B; 115 Vac
  
OMNI-AMP IV-24-230
Consult Sales  
Availability: 
 
 
Down scale burnout R, S, B; 230 Vac
DIN400
DIN400
Consult Sales  
Availability: 
 
 
DIN rail mounting adapter
All prices on this site are shown in Thai Baht.
Note: Comes with complete operator's manual
Ordering Example: (1) OMNI-AMP IV-24-230 thermocouple amplifier with down scale burnout R, S, B and 230 Vac and DIN400, DIN rail mounting adapter, THB23,995.00
We noticed you are from the US. Visit your local site for regional offers and live support.