Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Multi-Channel IR Monitoring System RS485/Modbus Outputs

OS-MINIHUB

Multi-Channel IR Monitoring System RS485/Modbus Outputs | OS-MINIHUB

Multi-Channel IR Monitoring System RS485/Modbus Outputs

THB17,675.00 OS-MINIHUB-SN801

CE
  • RS485 Modbus Communications
  • Optional touch-screen display for configuration, alarms and datalogging
  • Create a standalone, 6-channel modbus system
  • Build larger systems using the TSD600’s separate modbus
  • Analog and alarm relay outputs via optional modules
Infrared Temperature Measurement Instruments - View related products

Description

The OS-MINIHUB is an industrial infrared temperature monitoring system, with miniature sensing heads and optional display modules.
OS-MINIHUB sensors are designed to measure the surface temperature of non-reflective materials in industrial applications, from -20 to 1000°C (-4 to 1832°F). They are sealed to NEMA 4 (IP65), built from 316 stainless steel, and fully tested to industrial EMC standards.

They can measure food, paper, thick plastics, asphalt, paint, bulk materials and organic materials, as well as most dirty, rusty or oily surfaces.

Robust
OS-MINIHUB sensors have an operating temperature rating of up to 120°C (248°F) with no need for cooling.

Compact
The sensors measure just 45 mm (1.7") long (plus cable gland), so they can fit into the smallest of spaces.

Configurable
Up to 6 sensors can be connected to the optional TSD600 interface module, which provides temperature display, configuration, and high-capacity data logging to a MicroSD Card. Analog and relay outputs are available via separate DIN rail mounted modules.

Low Cost
With up to 6 sensors connected to one TSD600, the OS-MINIHUB is an ideal low-cost non-contact temperature measurement system.

Networkable
To measure more than 6 locations, OS-MiniHUB sensors and TSD600 sub-networks may be connected to an RS485 Modbus SCADA system or PLC. It is possible to measure the temperature of hundreds or thousands of locations on the same network.

Applications
The OS-MINIHUB may be installed as a new temperature monitoring system, or integrated into an existing Modbus network. With two Modbus interfaces, the TSD600 makes an ideal local display for a group of sensors as part of a larger system. The OS-MINIHUB-JB6 junction box makes it easy to connect the system together. Never miss a critical temperature event. In condition monitoring applications, the OS-MiniHUB system is an always-on solution that can replace manual checks with a handheld thermometer or expensive thermal imager.

Typical Applications
Curing Ovens Fiberglass impregnated with epoxy is cured in an oven to increase strength. OS-MiniHUB sensors are placed inside the oven at up to 120°C (248°F), to build-up a temperature profile at many points on the entire surface of the workpiece, and to communicate the measured temperature to the heating system that controls the hot air blowers in the oven. Industries include boatbuilding and aerospace as well as many others.

Industrial Bakeries
Check the temperature profile of bakery products at multiple points along a conveyor oven.

Corrugated Board Manufacturing
Monitor the web temperature along an entire corrugator, with local displays for each section of the production line, and centralized monitoring in the control room. Sensors withstand 120°C (248°F), and can be used in hightemperature areas such as single facers without cooling.

Power Distribution
Monitor the temperature of bulbar joints in switchgear cabinets. Hundreds or even thousands of points can be monitored on the same network using the OS-MiniHUB system.

Automotive
A large system of OS-MiniHUB sensors can monitor the paint curing process at several points. Monitor temperatures around the entire vehicle in environmental test chambers.

Condition Monitoring
A network of OS-MiniHUB sensors can monitor all the bearing temperatures on a machine, a runout table, or the whole factory. The OS-MiniHUB is ideal for measuring the temperature of all painted metal surfaces.

Infrared Curing
Arrays of sensors fitted on a rig of infrared curing lamps ensure an even temperature profile along the part being cured. Surface coatings, paint and epoxy are ideal target materials, among many others.

Gas Cylinder Filling
Monitor temperatures to improve repeatability in the filled volume and improve filling efficiency. The temperature of every cylinder on a filling rig is easily monitored with no need to manually move contact probes.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
OS-MINIHUB-SN201
THB14,221.25
Availability: 7 weeks
 
IR Temperature Sensor with RS485/Modbus and 20:1 Optics
  
OS-MINIHUB-SN21
THB12,385.00
Availability: 7 weeks
 
IR Temperature Sensor with RS485/Modbus and 2:1 Optics
  
OS-MINIHUB-SN801
THB17,675.00
Availability: 7 weeks
 
IR Temperature Sensor with RS485/Modbus and 8:1 Optics
ACCESSORIES
OS210-FBS
OS210-FBS
THB857.00
Availability: 1 week
 
Fixed mounting bracket
OS210-ABS
OS210-ABS
THB1,943.51
Availability: 7 weeks
 
Adjustable mounting bracket
OS210-APSN
OS210-APSN
THB3,755.33
Availability: 7 weeks
 
Air purge collar for all compact IR sensors except with 2:1 optics
  
OS210-APSW
THB3,320.00
Availability: 7 weeks
 
Air purge collar for 2:1 compact IR sensors
  
OS210-PWS
THB3,680.00
Availability: 7 weeks
 
Protective plastic window
  
OS210-LSTS
THB17,818.49
Availability: 7 weeks
 
Laser sighting tool
  
OS-MINI-LSA
Consult Sales  
Availability: 
 
 
Dual laser sights and adjustable bracket
  
TSD600
THB27,431.11
Availability: 7 weeks
 
6 Channel touch screen display
  
PMK
THB5,195.00
Availability: 7 weeks
 
Panel mounting bracket for TSD600
  
MINI-MSD
THB1,208.13
Availability: 1 week
 
Micro SD card for TSD600
  
OS-MINIHUB-JB6
THB9,082.82
Availability: 7 weeks
 
6-Channel RS-485 junction box
  
OS-MINIHUB-AO4
THB21,625.00
Availability: 7 weeks
 
4-Channel analog output module
  
OS-MINIHUB-RM12
THB15,480.00
Availability: 7 weeks
 
12-channel relay output module
LP-PS-1524
LP-PS-1524
Consult Sales  
Availability: 
 
 
DIN Rail mount 24 Vdc power supply 630 mA
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.