Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Gooseneck Mounting Kit for OS36 Series Infrared Thermocouples

OS36-GMK

Gooseneck Mounting Kit for OS36 Series Infrared Thermocouples | OS36-GMK

See All Models Below

  • Fast Mounting for Testing
  • Flexible Installation
  • For OS36 Series Infrared Thermocouple
Infrared Temperature Measurement Instruments - View related products

Description

For fast and convenient mounting of OS36 Series infrared thermocouples (especially for testing), the gooseneck mounting kit provides an inexpensive method to quickly install an infrared thermocouple directly on the production line. Heavy duty design provides excellent stiffness for reliable positioning. Clamps are fabricated of aluminum for durable performance.

For complete product specifications see the detailed data sheet in the related section below.
(Specify Model Number)
Part Number/Desc.
Qty
Description
OS36-GMK
Consult Sales  
Availability: 
 
 
Gooseneck mounting kit
OS36-APK-120
Consult Sales  
Availability: 
 
 
Air pump kit for air purge supply for OS36-2 and OS36-5 Series infrared thermocouples, 120 Vac, 120 cu. in./min. (1960 cc/min.)
OS36-MB2
THB2,440.07
Availability: 1 week
 
Stainless steel mounting bracket for OS36-5, OS36-10, OS37-10, OS38-10, OS37-100 and OS38-100 Series infrared thermocouples
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.