Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Accessories: Standard Size Round Pin Thermocouple Connector, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimp

OSTW-SC, OSTW-CC, GST-SC, DX, XBRLK, SSRT, PCLM,SFCL, RSACL, SACL, SRB, SRBS

Accessories Standard Size Round Pin Thermocouple  Connector Wire Clamps, Strain Relief, Grommets, Brass Crimps | OSTW-SC, OSTW-CC, GST-SC, DX, XBRLK, SSRT, PCLM,SFCL, RSACL, SACL, SRB, SRBS

THB435.00 OSTW-SC-J

  • Crimp Bushing
  • Wire Caddy
  • Tube Clamps
  • Strain Relief Tubing
  • Cable Clamp Metal PCLM
  • Cable Clamp Integral OSTW-CC
  • Cable Clamp Integral OSTW-CC-125 upto 1/8"
  • Cable Clamp Integral OSTW-CC-250 upto 1/4" BX
  • Safety Clips
  • Round Hole Panel Mounting Brackets
  • Rubber Boots
  • Grommets
  • Fast Assembly Tool
Thermocouple Connectors and Panel Systems - View related products

Description

Improved Cable Clamp Design:
Strain relief and cable clamp needs have traditionally been accomplished by a (legacy style) metal PCLM clamp with numerous small loose parts. Based on input from current users plus recent automation developments TC cable clamp design and assembly has greatly improved.

The OSTW-CC cable clamp has reduced the assembly time by 2/3's and made all the loose screws captive. Combined with a lower initial cost the OSTW-CC has proven to be a reliable economical choice when cable clamp strain relief is required. The OSTW-CC- ( )-125 clamp cap comes in all TC calibrations. The 5 pack contains all the parts required as a direct replacement for PCLM assembly items. Option -250- size for up to 1/4" BX cable clamp . For OEM quantity bulk packs contact OEM sales.

See the model OST-CC-TOOL Fast Assembly Sequence diagram below. This tool holds any OST series connector and the CC series clamp parts. This holding tool allows the technician to complete the connector and cable clamp assembly from the top side without holding the loose parts or turning the connector.

Complete TC connector OSTW-CC-( )-( ) with the integral cable clamp strain relief click this link. Fast Assembly sequence using the OSTW-CC-Tool

Wire Caddy (Spool Cap)
Model No.Compatible Connectors
OSTW-SC-(*)USTW, OSTW, OST, HST, HSTW
GST-SC-(*)GST
*Insert thermocouple calibration: J, K, T, E, R/S, N or U (Uncompensated)

Dual Element Tube Clamp
Model No.Compatible Connectors
DX-BRLK-(*)USTW, OSTW, UST, OST, OGP, HST, HSTW
*Insert probe diameter: “116” for 1/16", “18” for 1/8", “316” for 3/16", or “14” for 1/4"

Tube Clamp
Model No.Compatible Connectors
X-BRLK-(*)USTW, OSTW, UST, OST, OGP, GST, HST, HSTW, HGST
*Insert probe diameter: “116” for 1/16 ", “18” for 1/8", “316” for 3/16", or “14” for 1/4"

Standard Strain Relief Tubing
Model No.Compatible Connectors
SSRT-316-(*)OST, OSTW, HST, HSTW, UST, USTW, OGP,
OTP, GST, HGST, DTC
SSRT-18-(*)
SSRT-332-(*)
*Insert pkg quantity: select from 5, 10, 50, 100
Center number denotes tubing inside diameter: “316” for 3/16", “18” for 1/8", “332” for 3/32"

Cable Clamps
Model No.Compatible Connectors
PCLMUSTW, OSTW, UST, OST, OGP, HST, HSTW
PCLM-DTCDTC
PCLM-GSTGST, HGST


Ferrite Cable Clamps
Model No.Compatible Connectors
PCLM-FTOST, OSTW, HST, HSTW, OGP, HGST, GST, OTP


Safety Clips
Model No.Compatible Connectors
SFCLUSTW, OSTW, UST, OST, OGP, OTP, GST, HST, HSTW, HGST


Round Hole Panel Mounting Brackets
Model No.Compatible Connectors
RSACLUSTW, OSTW, UST, OST, OGP, GST, HST, HSTW, HGST


Panel Mounting Brackets
Model No.Compatible Connectors
SACLUSTW, OSTW, UST, OST, OGP, GST, HST, HSTW, HGST


Rubber Boots
Model No.Compatible Connectors
SRBUSTW, OSTW, UST, OST, OGP, HST, HSTW
SRBSUSTW, OSTW, UST, OST, OGP, HST, HSTW


(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Fast Assembly Tool for OSTW-CC Cable Clamp
OST-CC-TOOL
OST-CC-TOOL
THB4,262.64
Availability: 4 weeks
 
Fixture/Tool holds OST series connector body and cable clamp cap for fast assembly
Integral Cap Cable Clamp , for OST or OSTW connectors
5 per pack : Cap/Clamps, Back Plates,Captive Screws,Strain Relief Grommets
  
OSTW-CC-K-125
THB1,210.00
Availability: 1 week
 
Cap/clamp, 1/8 " dia. back plate, (5/PK)
  
OSTW-CC-T-125
THB1,210.00
Availability: 4 weeks
 
Cap/clamp, 1/8 " dia. back plate, (5/PK)
Wire Caddy (Spool Cap).
For additional configurations see the Part Number Builder below this table.
  
OSTW-SC-J
THB435.00
Availability: 1 week
 
OSTW SPOOL CADDY(4/PK)
  
GST-SC-E
THB450.00
Availability: 4 weeks
 
SPOOL CAP FOR GST (4/PK)
Dual Element Tube Clamps
  
DX-BRLK-316
THB667.81
Availability: 1 week
 
3/16" dual element tube clamp
  
DX-BRLK-14
THB667.81
Availability: 1 week
 
1/4" dual element tube clamp
Tube Clamps
  
X-BRLK-116
THB401.19
Availability: 1 week
 
1/16" tube clamp
  
X-BRLK-18
THB367.38
Availability: 1 week
 
1/8" tube clamp
Standard Strain Relief Tubing
  
SSRT-18-50
THB241.00
Availability: 4 weeks
 
1/8" standard strain relief, package of 50
  
SSRT-316-50
THB237.00
Availability: 4 weeks
 
3/16" standard strain relief, package of 50
Cable Clamps
  
PCLM
THB70.73
Availability: 1 week
 
CABLE CLAMP
  
PCLM-DTC
THB141.25
Availability: 1 week
 
CABLE CLAMP
Ferrite Cable Clamps
  
PCLM-FT
THB812.73
Availability: 5 weeks
 
FERRITE ADAPTOR FOR OST
Safety Clips
  
SFCL
THB149.15
Availability: 1 week
 
CONNECTOR SAFETY CLIP (10/PK)
Round Hole Panel Mounting Brackets
  
RSACL
THB216.00
Availability: 1 week
 
PANEL ADAPTOR CLIP
Panel Mounting Brackets
  
SACL
THB141.26
Availability: 5 weeks
 
PANEL ADAPTOR
Rubber Boots
  
SRB
THB130.93
Availability: 1 week
 
PROTECTIVE COVER FOR OST & OGP
  
SRBS
THB159.00
Availability: 4 weeks
 
OST HI-TEMP BOOT, GRAY
All prices on this site are shown in Thai Baht.
Ordering Example: (1) DX-BRLK-14 dual tube clamp for 1/4, THB667.81

Option Descriptions:


(1) Wire Caddy(see tables above) select from:
OSTW-SC- for wire caddy(spool cap)
GST-SC- for wire caddy(spool cap)

(2) Thermocouple Calibration select from:
J for thermocouple calibration J
K for thermocouple calibration K
T for thermocouple calibration T
E for thermocouple calibration E
R/S for thermocouple calibration R or S
N for thermocouple calibration N
U for thermocouple calibration U
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.