Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

General Service Gauges, Type S

PGS Series

General Service Gauges, water pressure gages, psi pressure gauge | PGS Series

THB6,059.82 PGS-25L-15

  • 2½" and 3½" Dials
  • Stem and Panel Mount Styles
  • Weather Resistant Stainless Steel Case
  • 316SS Wetted Parts
  • 1% FS Accuracy
Pressure Gauges - View related products

Description

To combat hostile environments, this general service gauge is corrosion, weather, and dust resistant. Mounting versatility, excellent readability, and sustained accuracy make this stainless steel design a gauge leader. It can be stem, surface, or flush mounted.

Sustained accuracy and excellent readability are especially important to users of the general service gauge line. Meeting the requirements of many industrial applications, general service gauges can be used on steam boilers or other pressurized vessels; on pumps and compressors; on many types of industrial machinery; in the chemical, petrochemical, and allied process industries; in power plants; and in pulp and paper mills.

The pressure gauge actuation system in the OMEGA general service gauge line is the standard 316 SS Bourdon tube system, which is engineered to precise tolerances for repeatability and consistent response to pressure fluctuations.

SPECIFICATIONS
Max. Operating Temp.: 66°C (150°F)
Case: Polished Stainless Steel
Window: Polycarbonate Plastic with Neoprene Sealing Gasket
Bourdon Tube: 316 Stainless Steel
Connection: Back or lower, ¼ NPT, 316SS
Dial Size: 2½ or 3½ in
Mounting: Stem, Flange or "U" Bracket
Accuracy: 1% full scale

Examples of pricing for popular models is referenced in the "To Order" box.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
2½" General Service Gauges with Back Fitting
  
PGS-25B-30V
THB6,925.00
Availability: 9 weeks
 
2½ inch general service gauge with back fitting and 0-30 in Hg vacuum range
  
PGS-25B-15
THB6,966.74
Availability: 9 weeks
 
2½ inch general service gauge with back fitting and 0-15 psig range
  
PGS-25B-30
THB6,925.00
Availability: 9 weeks
 
2½ inch general service gauge with back fitting and 0-30 psig range
  
PGS-25B-60
THB6,966.74
Availability: 1 week
 
2½ inch general service gauge with back fitting and 0-60 psig range
  
PGS-25B-100
THB6,966.74
Availability: 9 weeks
 
2½ inch general service gauge with back fitting and 0-100 psig range
  
PGS-25B-160
THB6,570.00
Availability: 9 weeks
 
2½ inch general service gauge with back fitting and 0-160 psig range
  
PGS-25B-200
THB6,925.00
Availability: 9 weeks
 
2½ inch general service gauge with back fitting and 0-200 psig range
  
PGS-25B-300
THB6,925.00
Availability: 9 weeks
 
2½ inch general service gauge with back fitting and 0-300 psig range
  
PGS-25B-1000
THB6,925.00
Availability: 9 weeks
 
2 1/2 inch general service gauge with back fitting and 0-1000 psig range
2½" General Service Gauges with Lower Fitting
PGS-25L-30V/15
PGS-25L-30V/15
THB6,055.00
Availability: 1 week
 
2½ inch general service gauge with lower fitting and 30 in Hg vacuum to 15 psig range
  
PGS-25L-15
THB6,059.82
Availability: 1 week
 
2½ inch general service gauge with lower fitting and 0-15 psig range
PGS-25L-30
PGS-25L-30
THB6,059.82
Availability: 9 weeks
 
2½ inch general service gauge with lower fitting and 0-30 psig range
  
PGS-25L-60
THB6,055.00
Availability: 1 week
 
2½ inch general service gauge with lower fitting and 0-60 psig range
PGS-25L-100
PGS-25L-100
THB5,737.37
Availability: 1 week
 
2½ inch general service gauge with lower fitting and 0-100 psig range
  
PGS-25L-200
THB6,059.82
Availability: 9 weeks
 
2½ inch general service gauge with lower fitting and 0-200 psig range
  
PGS-25L-2000
THB6,665.00
Availability: 9 weeks
 
2½ inch general service gauge with lower fitting and 0-2000 psig range
3½" General Service Gauges with Back Fitting
  
PGS-35B-30
THB8,175.00
Availability: 9 weeks
 
3½ inch general service gauge with back fitting and 0-30 psig range
  
PGS-35B-200
THB8,130.00
Availability: 9 weeks
 
3½ inch general service gauge with back fitting and 0-200 psig range
  
PGS-35B-5000
THB9,035.00
Availability: 9 weeks
 
3½ inch general service gauge with back fitting and 0-5000 psig range
3½" General Service Gauges with Lower Fitting
  
PGS-35L-100
THB6,965.00
Availability: 9 weeks
 
3½ inch general service gauge with lower fitting and 0-100 psig range
  
PGS-35L-600
THB6,925.00
Availability: 9 weeks
 
3½ inch general service gauge with lower fitting and 0-600 psig range
  
PGS-35L-10000
THB7,830.00
Availability: 9 weeks
 
3½ inch general service gauge with lower fitting and 0-10,000 psig range
Accessories
  
FMK-25A
THB1,525.26
Availability: 13 weeks
 
Flange mounting kit for 2½" service gauges
  
FMK-35A
THB2,120.00
Availability: 1 week
 
Flange mounting kit for 3½" service gauges
  
UBK-25A
THB965.81
Availability: 1 week
 
U bracket mounting kit for 2½" service gauges
  
UBK-35A
THB885.00
Availability: 1 week
 
U bracket mounting kit for 3½" service gauges

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Thai Baht.
Ordering Example: (1) PGS-35L-100-F is a 3½, THB9,335.00

Option Descriptions:


(1) Dial Size select from:
25 for 2-1/2 inch dial
35 for 3-1/2 inch dial

(2) Fitting (1/4 NPT male) select from:
B for back mounted fitting
L for lower mounted fitting

(3) Range (psig) select from:
30V/15 for 30 inHg vacuum to 15 psig
30V/30 for 30 inHg vacuum to 30 psig
30V/60 for 30 inHg vacuum to 60 psig
30V/100 for 30 inHg vacuum to 100 psig
30V/150 for 30 inHg vacuum to 150 psig
30V/300 for 30 inHg vacuum to 300 psig
15 for 0 to 15
30 for 0 to 30
60 for 0 to 60
100 for 0 to 100
160 for 0 to 160
200 for 0 to 200
300 for 0 to 300
400 for 0 to 400
600 for 0 to 600
800 for 0 to 800
1000 for 0 to 1000
1500 for 0 to 1500
2000 for 0 to 2000
3000 for 0 to 3000
5000 for 0 to 5000
6000 for 0 to 6000
7500 for 0 to 7500
10000 for 0 to 10000

(4) Options select from:
for no options leave blank
-F for Silicone oil filled
-X6B for cleaning for Oxygen service
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.