Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Utility Gauges For Industrial and OEM Markets
Dual psi/bar Scales - Discontinued

PGU Series

Utility Pressure Gauges,  Air pressure gauge, Water Pressure Gauge | PGU Series

THB1,036.47 PGU-25B-100PSI/7BAR

  • Dual Scales in PSI and BAR
  • Economically Priced
  • 3-2-3% Full Scale Accuracy*
  • 1½", 2", 2½", or 3½" Dials (38, 50, 63, or 89 mm Dials)
  • Center Back or Lower Mount Fittings
Pressure Gauges - View related products

Description

The PGU series has been discontinued. Please see the PGC series as a possible alternative or contact our Pressure Engineering department.

OMEGA’s PGU series utility gauges provide economical, reliable service in a wide range of applications including pumps, compressors, and other equipment. Series PGU utility gauges come in ranges of (psi/Bar) 0-30/2, 60/4, 100/7, 160/11, 200/14, and 300/21 psi with an accuracy of ± 3-2-3% of span. Gauges are available in 38 mm (1½"), 50 mm (2"), 63 mm (2½"), or 89 mm (3½") steel cases with center back or lower mount NPT connections.

SPECIFICATIONS
Ranges (psi/Bar): 30/2, 60/4, 100/7, 160/11, 200/14, 300/21
Accuracy: ± 3-2-3%
Bourdon Tube: Phosphor bronze
Window: Polycarbonate
Dial: ABS
Pointer: Aluminum
Case: Painted steel
Connection: 1/4 NPTM (1/8 NPTM on 1½" dials)

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Utility Gauges, 38 mm (1½") Dial, Lower Connection
  
PGU-15L-30PSI/2BAR
THB1,036.47
Availability: 1 week
 
0-30 psi outer scale and 0-2 bar inner scale, 1/8 NPT lower fitting
PGU-15L-60PSI/4BAR
PGU-15L-60PSI/4BAR
Consult Sales  
Availability: 
 
 
0-60 psi outer scale and 0-4 bar inner scale, 1/8 NPT lower fitting
  
PGU-15L-100PSI/7BAR
THB1,145.00
Availability: 1 week
 
0-100 psi outer scale and 0-7 bar inner scale, 1/8 NPT lower fitting
  
PGU-15L-160PSI/11BAR
THB1,145.00
Availability: 1 week
 
0-160 psi outer scale and 0-11 bar inner scale, 1/8 NPT lower fitting
  
PGU-15L-200PSI/14BAR
THB1,036.47
Availability: 1 week
 
0-200 psi outer scale and 0-14 bar inner scale, 1/8 NPT lower fitting
  
PGU-15L-300PSI/21BAR
Consult Sales  
Availability: 
 
 
0-300 psi outer scale and 0-21 bar inner scale, 1/8 NPT lower fitting
Utility Gauges, 38 mm (1½") Dial, Back Connection
PGU-15B-30PSI/2BAR
PGU-15B-30PSI/2BAR
Consult Sales  
Availability: 
 
 
0-30 psi outer scale and 0-2 bar inner scale, 1/8 NPT back fitting
  
PGU-15B-60PSI/4BAR
Consult Sales  
Availability: 
 
 
0-60 psi outer scale and 0-4 bar inner scale, 1/8 NPT back fitting
  
PGU-15B-100PSI/7BAR
THB482.90
Availability: 1 week
 
0-100 psi outer scale and 0-7 bar inner scale, 1/8 NPT back fitting
  
PGU-15B-160PSI/11BAR
Consult Sales  
Availability: 
 
 
0-160 psi outer scale and 0-11 bar inner scale, 1/8 NPT back fitting
  
PGU-15B-200PSI/14BAR
Consult Sales  
Availability: 
 
 
0-200 psi outer scale and 0-14 bar inner scale, 1/8 NPT back fitting
  
PGU-15B-300PSI/21BAR
Consult Sales  
Availability: 
 
 
0-300 psi outer scale and 0-21 bar inner scale, 1/8 NPT back fitting
Utility Gauges, 50 mm (2") Dial, Lower Connection
PGU-20L-30PSI/2BAR
PGU-20L-30PSI/2BAR
Consult Sales  
Availability: 
 
 
0-30 psi outer scale and 0-2 bar inner scale, 1/4 NPT lower fitting
PGU-20L-60PSI/4BAR
PGU-20L-60PSI/4BAR
Consult Sales  
Availability: 
 
 
0-60 psi outer scale and 0-4 bar inner scale, 1/4 NPT lower fitting
  
PGU-20L-100PSI/7BAR
THB830.35
Availability: 1 week
 
0-100 psi outer scale and 0-7 bar inner scale, 1/4 NPT lower fitting
  
PGU-20L-160PSI/11BAR
THB915.00
Availability: 1 week
 
0-160 psi outer scale and 0-11 bar inner scale, 1/4 NPT lower fitting
  
PGU-20L-200PSI/14BAR
THB830.35
Availability: 1 week
 
0-200 psi outer scale and 0-14 bar inner scale, 1/4 NPT lower fitting
  
PGU-20L-300PSI/21BAR
Consult Sales  
Availability: 
 
 
0-300 psi outer scale and 0-21 bar inner scale, 1/4 NPT lower fitting
Utility Gauges, 50 mm (2") Dial, Back Connection
  
PGU-20B-30PSI/2BAR
THB915.00
Availability: 1 week
 
0-30 psi outer scale and 0-2 bar inner scale, 1/4 NPT back fitting
  
PGU-20B-60PSI/4BAR
THB915.00
Availability: 1 week
 
0-60 psi outer scale and 0-4 bar inner scale, 1/4 NPT back fitting
  
PGU-20B-100PSI/7BAR
Consult Sales  
Availability: 
 
 
0-100 psi outer scale and 0-7 bar inner scale, 1/4 NPT back fitting
  
PGU-20B-160PSI/11BAR
Consult Sales  
Availability: 
 
 
0-160 psi outer scale and 0-11 bar inner scale, 1/4 NPT back fitting
  
PGU-20B-200PSI/14BAR
Consult Sales  
Availability: 
 
 
0-200 psi outer scale and 0-14 bar inner scale, 1/4 NPT back fitting
  
PGU-20B-300PSI/21BAR
Consult Sales  
Availability: 
 
 
0-300 psi outer scale and 0-21 bar inner scale, 1/4 NPT back fitting
Utility Gauges, 63 mm (2½") Dial, Lower Connection
  
PGU-25L-30PSI/2BAR
THB1,145.00
Availability: 1 week
 
0-30 psi outer scale and 0-2 bar inner scale, 1/4 NPT lower fitting
  
PGU-25L-60PSI/4BAR
Consult Sales  
Availability: 
 
 
0-60 psi outer scale and 0-4 bar inner scale, 1/4 NPT lower fitting
  
PGU-25L-100PSI/7BAR
Consult Sales  
Availability: 
 
 
0-100 psi outer scale and 0-7 bar inner scale, 1/4 NPT lower fitting
  
PGU-25L-160PSI/11BAR
THB1,036.47
Availability: 1 week
 
0-160 psi outer scale and 0-11 bar inner scale, 1/4 NPT lower fitting
  
PGU-25L-200PSI/14BAR
THB1,145.00
Availability: 1 week
 
0-200 psi outer scale and 0-14 bar inner scale, 1/4 NPT lower fitting
  
PGU-25L-300PSI/21BAR
THB1,145.00
Availability: 1 week
 
0-300 psi outer scale and 0-21 bar inner scale, 1/4 NPT lower fitting
Utility Gauges, 63 mm (2½") Dial, Back Connection
  
PGU-25B-30PSI/2BAR
THB1,145.00
Availability: 1 week
 
0-30 psi outer scale and 0-2 bar inner scale, 1/4 NPT back fitting
  
PGU-25B-60PSI/4BAR
Consult Sales  
Availability: 
 
 
0-60 psi outer scale and 0-4 bar inner scale, 1/4 NPT back fitting
  
PGU-25B-100PSI/7BAR
THB1,036.47
Availability: 1 week
 
0-100 psi outer scale and 0-7 bar inner scale, 1/4 NPT back fitting
  
PGU-25B-160PSI/11BAR
THB1,145.00
Availability: 1 week
 
0-160 psi outer scale and 0-11 bar inner scale, 1/4 NPT back fitting
  
PGU-25B-200PSI/14BAR
THB1,145.00
Availability: 1 week
 
0-200 psi outer scale and 0-14 bar inner scale, 1/4 NPT back fitting
  
PGU-25B-300PSI/21BAR
THB1,145.00
Availability: 1 week
 
0-300 psi outer scale and 0-21 bar inner scale, 1/4 NPT back fitting
Utility Gauges, 89 mm (3½") Dial, Lower Connection
  
PGU-35L-30PSI/2BAR
THB1,242.59
Availability: 1 week
 
0-30 psi outer scale and 0-2 bar inner scale, 1/4 NPT back fitting
PGU-35L-60PSI/4BAR
PGU-35L-60PSI/4BAR
Consult Sales  
Availability: 
 
 
0-60 psi outer scale and 0-4 bar inner scale, 1/4 NPT back fitting
  
PGU-35L-100PSI/7BAR
Consult Sales  
Availability: 
 
 
0-100 psi outer scale and 0-7 bar inner scale, 1/4 NPT back fitting
  
PGU-35L-160PSI/11BAR
Consult Sales  
Availability: 
 
 
0-160 psi outer scale and 0-11 bar inner scale, 1/4 NPT back fitting
  
PGU-35L-200PSI/14BAR
THB1,375.00
Availability: 1 week
 
0-200 psi outer scale and 0-14 bar inner scale, 1/4 NPT back fitting
  
PGU-35L-300PSI/21BAR
THB1,375.00
Availability: 1 week
 
0-300 psi outer scale and 0-21 bar inner scale, 1/4 NPT back fitting
All prices on this site are shown in Thai Baht.
Note: 3 1/2 inch gauges are available with lower mount fittings only.

Option Descriptions:


(1) Dial Size and Fitting select from:
15L for 1-1/2 inch with lower mount
15B for 1-1/2 inch with back mount
20L for 2 inch with lower mount
20B for 2 inch with back mount
25L for 2-1/2 inch with lower mount
25B for 2-1/2 inch with back mount
35L for 3-1/2 inch with lower mount

(2) Pressure Range select from:
30PSI/2BAR for 0 to 30 psi and 0 to 2 bar
60PSI/4BAR for 0 to 60 psi and 0 to 4 bar
100PSI/7BAR for 0 to 100 psi and 0 to 7 bar
160PSI/11BAR for 0 to 160 psi and 0 to 11 bar
200PSI/14BAR for 0 to 200 psi and 0 to 14 bar
300PSI/21BAR for 0 to 300 psi and 0 to 21 bar
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.