Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Electrode Adaptors, Connectors and Filling Solutions

PHMA, PHEC and PHFS Series

Electrode Adaptors, Connectors and Filling Solutions | PHMA, PHEC and PHFS Series

Electrode Adaptors, Connectors and Filling Solutions

See All Models Below

  • 16 Month Shelf
  • Accessories for pH Electrodes
pH Field and Laboratory Electrodes - View related products

Description

(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Meter Adaptors
  
PHMA-BU
THB1,550.00
Availability: 1 week
 
Converts meter from: BNC to electrode type: U.S. standard
  
PHMA-CB
THB1,925.00
Availability: 6 weeks
 
Converts meter from: corning 5 & 6 to electrode type: BNC
Extension Cables for BNC Electrodes
  
PHEC-B3
THB1,705.00
Availability: 1 week
 
3 feet (1 m)
  
PHEC-B10
THB2,605.00
Availability: 8 weeks
 
10 feet (3 m)
  
PHEC-B10HD
THB2,959.61
Availability: 2 weeks
 
High Density Cable 10 feet (3 m)
  
PHEC-B25HD
THB4,283.21
Availability: 4 weeks
 
High Density Cable 25 feet (3 m)
PHEC-B50HD
PHEC-B50HD
Consult Sales  
Availability: 
 
 
High Density Cable 50 feet (3 m)
Filing Solutions for Electrodes
  
PHFS-A500
Consult Sales  
Availability: 
 
 
KCI/AgCI solution, 475 mL bottle with spout
PHFS-A250
PHFS-A250
THB1,180.00
Availability: 6 weeks
 
KCI/AgCI solution, 250 mL bottle with spout
  
PHFS-B250
THB1,595.00
Availability: 6 weeks
 
10% KNO3 solution, 250 mL bottle with spout
  
PHFS-C250
THB1,265.00
Availability: 6 weeks
 
3.8 M KCI solution, 250 mL bottle with spout
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.