Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Temperature Transmitter with Display and RTD Sensor

PRTXD Series

Temperature Transmitter with Display and RTD Sensor | PRTXD Series

Temperature Transmitter with Display and RTD Sensor

THB25,293.02 PRTXD-4

  • Two-Wire Transmitter
  • 4 to 20 mA Output
  • 3 1/2 Digit Display
  • RTD Probe Included, Available with 4" or 12" Immersion Lengths, Fixed Length or Spring Loaded for Thermomell Use
  • NEMA 4X (IP66) Housing
Temperature Transmitters - View related products

Description

The PRTXD Series are two-wire transmitters that provide a 4 to 20 mA signal representing temperature. The units include a 3 1/2 digit display and the RTD sensor. The NEMA 4X (IP66) housing protects the electronics.

Units are available with 4 inch or 12 inch fixed length or spring loaded RTD probes. Spring loaded RTD probes provide good thermal contact when used in thermowells.

SPECIFICATIONS
Sensor: 100 W RTD element, 0.00385 alpha coefficient IEC-751 class B: ±0.3°C at 0°C, ±1.1°C at 150°C
Display: 41.2 digit LCD, 1.2" digit height, 4 readings per second, nominal display update rate
Out of Range Indication:
    ALARM 1: On display above 200°C (392°F)
    ALARM 2: On display below -50°C (-58°F)
Loop Supply Voltage: Any DC supply/loop resistance that maintains 8 to 32 Vdc at gauge terminals (reverse polarity protected)
Loop Output Characteristics: 4 to 20 mA output (see chart for loop voltage characteristics), minimum 8 V required at gauge terminals at all times for proper operation
Test Function: Front panel TEST button when held, sets loop current and display to test calibration level, independent of temperature input to allow testing of system operation
Wiring Connections (See Drawing): 0.9 m (3') long, 2-conductor 22 AWG cable
Material and Color: NEMA 4X (IP66) ABS/Polycarbonate housing, light gray gasketed rear cover connection and
probe material: 1.2 NPT male hex nipple, 316 stainless steel probe sheath
Operating Temperature (Electronics): -20 to 85°C (-4 to 185°F)
Storage Temperature: -40 to 95°C (-40 to 203°F)
Weight:
    Transmitter: Approx 340 g (12 oz)
    Shipping Weight: Approx 450 g (1 lb)
Range: -50 to 200°C (-58 to 392°F)
Resolution: 0.1 degree
Accuracy: ±0.1% of span plus max sensor error of ±0.3°C at 0°C or ±1.1°C at 150°C
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
PRTXD-4
THB25,293.02
Availability: 1 week
 
RTD Temperature Transmitter 4 inches long
  
PRTXD-12
THB26,045.00
Availability: 8 weeks
 
RTD Temperature Transmitter 12 inches long
  
PRTXD-4-SL
THB26,044.98
Availability: 7 weeks
 
RTD Temperature Transmitter 4 inches long with spring-loaded sensor
  
PRTXD-12-SL
THB23,135.00
Availability: 7 weeks
 
RTD Temperature Transmitter 12 inches long with spring-loaded sensor
Optional Thermowells for 4" Long Spring Probes
1/2-260S-U21/2-304SS
1/2-260S-U21/2-304SS
THB1,882.57
Availability: 7 weeks
 
304 Stainless Steel Thermowell with 1/2 NPT Mounting Thread
3/4-260S-U21/2-304SS
3/4-260S-U21/2-304SS
THB1,882.57
Availability: 3 weeks
 
304 Stainless Steel Thermowell with 3/4 NPT Mounting Thread
  
1-260S-U21/2-304SS
THB2,715.00
Availability: 1 week
 
304 Stainless Steel Thermowell with 1" NPT Mounting Thread
  
1/2-260S-U21/2-316SS
THB3,283.02
Availability: 1 week
 
316 Stainless Steel Thermowell with 1/2 NPT Mounting Thread
  
3/4-260S-U21/2-316SS
THB2,645.00
Availability: 1 week
 
316 Stainless Steel Thermowell with 3/4 NPT Mounting Thread
  
1-260S-U21/2-316SS
THB3,405.00
Availability: 1 week
 
316 Stainless Steel Thermowell with 1" NPT Mounting Thread
Optional Thermowells for 12" Long Spring Probes
1/2-260S-U101/2-304SS
1/2-260S-U101/2-304SS
THB4,371.48
Availability: 7 weeks
 
304 Stainless Steel Thermowell with 1/2 NPT Mounting Thread
  
3/4-260S-U101/2-304SS
THB4,615.00
Availability: 7 weeks
 
304 Stainless Steel Thermowell with 3/4 NPT Mounting Thread
  
1-260S-U101/2-304SS
THB6,080.00
Availability: 1 week
 
304 Stainless Steel Thermowell with 1" NPT Mounting Thread
  
1/2-260S-U101/2-316SS
THB6,575.00
Availability: 9 weeks
 
316 Stainless Steel Thermowell with 1/2 NPT Mounting Thread
  
3/4-260S-U101/2-316SS
THB6,235.00
Availability: 7 weeks
 
316 Stainless Steel Thermowell with 3/4 NPT Mounting Thread
  
1-260S-U101/2-316SS
THB7,680.00
Availability: 7 weeks
 
316 Stainless Steel Thermowell with 1" NPT Mounting Thread
All prices on this site are shown in Thai Baht.
Note: Comes with complete operator’s manual.
* Spring-Loaded typically used with Thermowell
Ordering Example: (1) PRTXD-4 RTD Temperature Transmitter 4 inches long, THB25,293.02
We noticed you are from the US. Visit your local site for regional offers and live support.