Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Ceramic Thermocouple Protection Tubes

PTRA and PTRM Series Omegatite 350 and 450

Ceramic Thermocouple Protection Tubes | PTRA and PTRM Series Omegatite 350 and 450

Ceramic Thermocouple Protection Tubes

THB1,260.00 PTRM-11618-18

  • Maximu Service Temperature to 1950°C (3540°F) for OMEGATITE™ 450
  • Standard Lengths of 12, 18 and 24 Inches
  • Tubes Supplied Standardly Without Fittings. Consult Sales for Optional Fittings.
Thermocouples - View related products

Description

Ceramic Thermocouple Protection Tubes
PTRA
OMEGATITE™ 450
PTRM
OMEGATITE™ 300
Dimensions
Model No. Model No. Inside Dia.
mm (in.)
Outside Dia.
mm (in.)
Tube Length*
mm (inches)
PTRA-11618-12
PTRA-11618-18
PTRA-11618-24
PTRM-11618-12
PTRM-11618-18
PTRM-11618-24
1.5 (1/16")3.0 (1/8")300 (12")
450 (18")
600 (24")
PTRA-564532-12
PTRA-564532-18
PTRA-564532-24
PTRM-564532-12
PTRM-564532-18
PTRM-564532-24
2.0 (5/64")4.0 (5/32")300 (12")
450 (18")
600 (24")
PTRA-53214-12
PTRA-53214-18
PTRA-53214-24
PTRM-53214-12
PTRM-53214-18
PTRM-53214-24
4.0 (5/32")6.0 (1/4")300 (12")
450 (18")
600 (24")
PTRA-31614-12
PTRA-31614-18
PTRA-31614-24
PTRM-31614-12
PTRM-31614-18
PTRM-31614-24
4.5 (3/16")6.0 (1/4")300 (12")
450 (18")
600 (24")
PTRA-316516-12
PTRA-316516-18
PTRA-316516-24
PTRM-316516-12
PTRM-316516-18
PTRM-316516-24
4.5 (3/16")8.0 (5/16")300 (12")
450 (18")
600 (24")
PTRA-1438-12
PTRA-1438-18
PTRA-1438-24
PTRM-1438-12
PTRM-1438-18
PTRM-1438-24
6.0 (1/4")9.5 (3/8")300 (12")
450 (18")
600 (24")
PTRA-516716-12
PTRA-516716-18
PTRA-516716-24
 8.0 (5/16")11.0 (7/16")300 (12")
450 (18")
600 (24")
PTRA-51612-12
PTRA-51612-18
PTRA-51612-24
PTRM-51612-12
PTRM-51612-18
PTRM-51612-24
8.0 (5/16")12.5 (1/2")300 (12")
450 (18")
600 (24")
PTRA-3812-12
PTRA-3812-18
PTRA-3812-24
PTRM-3812-12
PTRM-3812-18
PTRM-3812-24
9.5 (3/8")12.5 (1/2")300 (12")
450 (18")
600 (24")
PTRA-7161116-12
PTRA-7161116-18
PTRA-7161116-24
PTRM-7161116-12
PTRM-7161116-18
PTRM-7161116-24
11.0 (7/16")17.5 (11/16")300 (12")
450 (18")
600 (24")
PTRA-1234-12
PTRA-1234-18
PTRA-1234-24
PTRM-1234-12
PTRM-1234-18
PTRM-1234-24
12.5 (1/2")19.0 (3/4")300 (12")
450 (18")
600 (24")
PTRA-5878-12
PTRA-5878-18
PTRA-5878-24
PTRM-5878-12
PTRM-5878-18
PTRM-5878-24
16.0 (5/8")22.0 (7/8")300 (12")
450 (18")
600 (24")
PTRA-341-12
PTRA-341-18
PTRA-341-24
PTRM-341-12
PTRM-341-18
PTRM-341-24
19.0 (3/4")25.5 (1")300 (12")
450 (18")
600 (24")
PTRA-78118-12
PTRA-78118-18
PTRA-78118-24
PTRM-78118-12
PTRM-78118-18
PTRM-78118-24
22.0 (7/8")28.5 (1 1/8")300 (12")
450 (18")
600 (24")
PTRA-1114-12
PTRA-1114-18
PTRA-1114-24
PTRM-1114-12
PTRM-1114-18
PTRM-1114-24
25.5 (1")32.0 (1 1/4")300 (12")
450 (18")
600 (24")
PTRA-5MM7MM-12
PTRA-5MM7MM-18
PTRA-5MM7MM-24
 5 mm7 mm300 (12")
450 (18")
600 (24")
*Length: The tube lengths shown are standard lengths for a tube without any fittings. Special lengths are also available. Consult Sales.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
  
PTRA-1114-12
THB3,335.00
Availability: 5 weeks
 
Ceramic T/C Protection Tube, 1" ID, 1 1/4" OD, 12" Tube Length
  
PTRA-11618-18
THB2,910.50
Availability: 1 week
 
Ceramic T/C Protection Tube, 1/16" ID, 1/8" OD, 18" Tube Length
  
PTRA-31614-18
THB2,477.84
Availability: 1 week
 
Ceramic T/C Protection Tube, 3/16" ID, 1/4" OD, 18" Tube Length
  
PTRA-316516-24
THB3,260.00
Availability: 5 weeks
 
Ceramic T/C Protection Tube, 3/16" ID, 5/16" OD, 24" Tube Length
PTRA-1438-12
PTRA-1438-12
THB1,664.39
Availability: 1 week
 
Ceramic T/C Protection Tube, 1/4" ID, 3/8" OD, 12" Tube Length
  
PTRA-1438-24
THB3,325.00
Availability: 5 weeks
 
Ceramic T/C Protection Tube, 1/4" ID, 3/8" OD, 24" Tube Length
PTRA-51612-12
PTRA-51612-12
THB1,665.00
Availability: 1 week
 
Ceramic T/C Protection Tube, 5/16" ID, 1/2" OD, 12" Tube Length
PTRM-31614-12
PTRM-31614-12
THB835.00
Availability: 1 week
 
Ceramic T/C Protection Tube, 3/16" ID, 1/4" OD, 12" Tube Length
  
PTRM-51612-24
THB1,664.39
Availability: 5 weeks
 
Ceramic T/C Protection Tube, 5/16" ID, 1/2" OD, 24" Tube Length
All prices on this site are shown in Thai Baht.
Note: Fittings may be ordered by contacting our sales department. When ordering tube with fitting specify the fitting number (1, 2, 3) after the model number, and add $30 to the price of the tube.
1. 1/2" x 1/2" NPT(Stainless Steel): Fits tubes from 6.0 to 12.5 mm (1/4" to 1/2") O.D.
2. 1/2" x 3/4" NPT(Carbon Steel with Black Oxide): Fits tubes from 8.0 to 19.0 mm (3/8" to 3/4") O.D.
3. 7/8" x 27NS Brass Ferrule 50 mm (2") long: Fits tubes from 17.5 mm (11/16") O.D. tubes ONLY.
Ordering Example: (1) PTRA-11618-12 standard tube with no fitting, THB2,050.08

Option Descriptions:


(1) Model select from:
PTRA for model PTRA
PTRM for model PTRM

(2) Inside Diameter select from:
564 for 5/64 in.
532 for 5/32 in.
116 for 1/16 in.
316 for 3/16 in.
516 for 5/16 in.
716 for 7/16 in.
38 for 3/8 in.
58 for 5/8 in.
78 for 7/8 in.
14 for 1/4 in.
34 for 3/4 in.
12 for 1/2 in.
1 for 1 in.
5MM for 5 mm

(3) Outside Diameter select from:
532 for 5/32 in.
516 for 5/16 in.
716 for 7/16 in.
1116 for 11/16 in.
18 for 1/8 in.
38 for 3/8 in.
78 for 7/8 in.
14 for 1/4 in.
34 for 3/4 in.
12 for 1/2 in.
1 for 1 in.
118 for 1 1/8 in.
114 for 1 1/4 in.
7MM for 7 mm

(4) Tube Length select from:
12 for 12 in.
18 for 18 in.
24 for 24 in.
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.