THB21,910.00 QC-041040-T
Description
OMEGALUX™ QH and QC Series quartz infrared radiant panel heaters have the most powerful power output of any infrared panel heater available. They use a fused quartz glass face that is grooved to provide coil support. The QC series uses a 98% pure fused quartz and the QH series uses a 99% pure fused quartz face. This allows for watt densities up to 60 W/in2 with a maximum temperature rating of 1800°F (981°C). The glass face is cleanable and can withstand great thermal shock.Width in.(cm) |
Length in.(cm) |
Wattage | Voltage | Phase | Without Thermowell Model No. |
With Thermowell Model No. |
lb. (kg) |
40 W/in2 QC Series | |||||||
4 (10) | 10 (25) | 1600 | 240 | 1 | QC-041040 | QC-041040-T | 3 (1.4) |
6 (15) | 10 (25) | 2400 | 240/480 | 1 | QC-061040 | QC-061040-T | 4 (1.8) |
8 (20) | 10 (25) | 3200 | 240/480 | 1 | QC-081040 | QC-081040-T | 5.5 (2.5) |
10 (25) | 10 (25) | 4000 | 240/480 | 1 | QC-101040 | QC-101040-T | 7 (3.2) |
12 (30) | 10 (25) | 4800 | 240/480 | 1 | QC-121040 | QC-121040-T | 8.3 (3.8) |
6 (15) | 12 (30) | 2880 | 240/480 | 1 | QC-061240 | QC-061240-T | 5 (2.3) |
12 (30) | 12 (30) | 5760 | 240/480 | 1 | QC-121240 | QC-121240-T | 10 (4.5) |
60 W/in2 QH Series | |||||||
4 (10) | 10 (25) | 2400 | 240/480 | 1 | QH-041060 | QH-041060-T | 3 (1.4) |
6 (15) | 10 (25) | 3600 | 240/480 | 1 | QH-061060 | QH-061060-T | 4 (1.8) |
8 (20) | 10 (25) | 4800 | 240/480 | 1 | QH-081060 | QH-081060-T | 5.5 (2.5) |
10 (25) | 10 (25) | 6000 | 240/480 | 1 | QH-101060 | QH-101060-T | 7 (3.2) |
12 (30) | 10 (25) | 7200 | 240/480 | 1 | QH-121060 | QH-121060-T | 8.3 (3.8) |
6 (15) | 12 (30) | 4320 | 240/480 | 1 | QH-061260 | QH-061260-T | 5 (2.3) |
12 (30) | 12 (30) | 8640 | 240/480 | 1 | QH-121260 | QH-121260-T | 10 (4.5) |
Order By Part Number