Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Standard and Miniature Size Round Panel Jacks | Thermocouples

RMJ-(*)-F and RSJ-(*)-F

Round Hole Panel Jacks, Standard and Miniature Size Thermocouple Connector | RMJ-(*)-F and RSJ-(*)-F

See All Models Below

  • Standard Jack Accepts All Industry Standard Size Male Connectors
  • Miniature Jack Accepts All Industry Miniature Size Male Connectors
  • Mounts in 16.0 mm (.63 in) Round or “D” Punch Holes
  • Round Bezel Shape
  • Bezel Sizes: 20.6 mm (.82 in) Round
  • Heavy Duty Glass-Filled Nylon Rated to 180°C (356°F)
  • Polarity Keyed and Color-Coded
  • Dust Covers Sold Separately
  • No Filing Required when Mounting
  • Rear Mounting Nut Included Free
  • Accepts Solid or Stranded Wire up to 14 AWG
Thermocouple Connectors and Panel Systems - View related products

Description

EASY INSTALLATION
No special tooling is required for installation. Just drill or punch a round hole in your panel and tighten the supplied nut. Ideal for single-circuit applications where the connector must blend with existing instrumentation. Thermocouple circuits can be added to existing panels with only minimal interruption of operations. A choice of either square or round face is available to match the design lines of your installation. Thermocouple grade alloys used to form the contacts preserve the accuracy of the circuit even in changing ambient temperatures. An optional Front Mount Kit is also available to mount the connectors to a panel from the front. It includes screws, bushings and a Dust Plug.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Square face RMJ & RSJ connectors will not be available after December 31st, 2018. Please consider buying our round face RMJ & RSJ, or contact sales or our Temperature Engineering department for a suitable replacement.

(Specify Model Number)
Part Number/Desc.
Qty
Description
Standard Panel Jacks - Round Face
RSJ-K-R
THB232.00
Availability: 1 week
 
Standard size round hole and round face panel jack with type K calibration
RSJ-J-R
THB232.00
Availability: 1 week
 
Standard size round hole and round face panel jack with type J calibration
RSJ-T-R
THB232.00
Availability: 1 week
 
Standard size round hole and round face panel jack with type T calibration
RSJ-E-R
THB232.00
Availability: 1 week
 
Standard size round hole and round face panel jack with type E calibration
RSJ-N-R
THB245.04
Availability: 4 weeks
 
Standard size round hole and round face panel jack with type N calibration
Miniature Panel Jacks - Round Face
RMJ-K-R
THB207.58
Availability: 1 week
 
Miniature size round hole and round face panel jack with type K calibration
RMJ-J-R
THB207.58
Availability: 1 week
 
Miniature size round hole and round face panel jack with type J calibration
RMJ-N-R
THB182.17
Availability: 4 weeks
 
Miniature size round hole and round face panel jack with type N calibration
RMJ-E-R
THB219.24
Availability: 1 week
 
Miniature size round hole and round face panel jack with type E calibration
RMJ-T-R
Consult Sales  
Availability: 
 
 
Miniature size round hole and round face panel jack with type T calibration
Additional Components
MPJ-CAP-12
THB331.16
Availability: 1 week
 
Optional dust caps in pkg of 12. Other package sizes available
MH-RSJ-5
THB233.00
Availability: 1 week
 
Extra standard size mounting nuts, pkg of 5. Other package sizes available.
MH-RMJ-5
THB146.41
Availability: 1 week
 
Extra miniature size mounting nuts, pkg of 5. Other package sizes available.
RMJ-J-S
Consult Sales  
Availability: 
 
 
EOL Replcement RMJ-J-R
All prices on this site are shown in Thai Baht.
Ordering Example: (1) RSJ-K-R Standard size round hole and face panel jack with type K calibration, THB232.00

Option Descriptions:


(1) Panel Jack Type select from:
RSJ for Standard size round hole
RMJ for Miniature size round hole

(2) Thermocouple Calibration select from:
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R/S
U for Uncompensated or Type B
N for Type N

(3) Face Type select from:
R for Round

(4) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.