Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Precision Strain Gages
Extra-Long Grid Pattern for Inhomogeneous Materials

SGD-30/120-LY40

Strain Gages Extra-Long | SGD-30/120-LY40

Strain Gages Extra-Long

THB7,811.53 SGD-30/120-LY40

  • Coveniently Priced per Pack of 5
  • Linear Gages with Grid Length up to 150 mm
  • Very Flexible, Mechanically Strong
  • Broad Temperature Range
  • Solder Pad Termination
  • Clear Alignment Marks
  • For Use With Hot or Cold cure Adhesives
Strain Gages, Accessories and Instrumentation - View related products

Description

Special extra-long grid patterns for measuring strain in inhomogeneous materials.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
PRICE PER PKG OF 5
SGD-30/120-LY40
SGD-30/120-LY40
THB7,811.53
Availability: 5 weeks
 
25 mm Grid, 120 ohms ( PKG OF 5)
SGD-30/350-LY40
SGD-30/350-LY40
THB8,195.00
Availability: 5 weeks
 
30 mm Grid, 350 ohms (PKG OF 5)
SGD-50/120-LY40
SGD-50/120-LY40
THB9,510.00
Availability: 1 week
 
50 mm Grid, 120 ohms (PKG OF 5)
  
SGD-150/240-LY40
THB21,748.23
Availability: 5 weeks
 
150 mm Grid, 240 ohms (PKG OF 5)
All prices on this site are shown in Thai Baht.
Note: Packages of 5
Ordering Example: (1) SGD-30/120-LY40 5-Pack of 30 mm Grid, 120 Ohm, extra-long grid pattern strain gages, THB7,811.53
We noticed you are from the US. Visit your local site for regional offers and live support.