THB3,095.00 SICSS-062U-6-SHX
Description
Alloy/ANSI Color Code | Sheath Dia. inches | Model Number Grounded Junction | Model Number Ungrounded Junction | Model Number Exposed Junction |
J Iron- Constantan 304 SS Sheath | 0.010" 0.020" 0.032" 0.040" 0.062" 0.125" | SICSS-010G-6-SHX SICSS-020G-6-SHX SICSS-032G-6-SHX SICSS-040G-6-SHX SICSS-062G-6-SHX SICSS-125G-6-SHX | SICSS-010U-6-SHX SICSS-020U-6-SHX SICSS-032U-6-SHX SICSS-040U-6-SHX SICSS-062U-6-SHX SICSS-125U-6-SHX | SICSS-010E-6-SHX SICSS-020E-6-SHX SICSS-032E-6-SHX SICSS-040E-6-SHX SICSS-062E-6-SHX SICSS-125E-6-SHX |
K CHROMEGA™ ALOMEGA™ 304 SS Sheath | 0.010" 0.020" 0.032" 0.040" 0.062" 0.125" | SCASS-010G-6-SHX SCASS-020G-6-SHX SCASS-032G-6-SHX SCASS-040G-6-SHX SCASS-062G-6-SHX SCASS-125G-6-SHX | SCASS-010U-6-SHX SCASS-020U-6-SHX SCASS-032U-6-SHX SCASS-040U-6-SHX SCASS-062U-6-SHX SCASS-125U-6-SHX | SCASS-010E-6-SHX SCASS-020E-6-SHX SCASS-032E-6-SHX SCASS-040E-6-SHX SCASS-062E-6-SHX SCASS-125E-6-SHX |
E CHROMEGA™ Constantan 304 SS Sheath | 0.010" 0.020" 0.032" 0.040" 0.062" 0.125" | SCXSS-010G-6-SHX SCXSS-020G-6-SHX SCXSS-032G-6-SHX SCXSS-040G-6-SHX SCXSS-062G-6-SHX SCXSS-125G-6-SHX | SCXSS-010U-6-SHX SCXSS-020U-6-SHX SCXSS-032U-6-SHX SCXSS-040U-6-SHX SCXSS-062U-6-SHX SCXSS-125U-6-SHX | SCXSS-010E-6-SHX SCXSS-020E-6-SHX SCXSS-032E-6-SHX SCXSS-040E-6-SHX SCXSS-062E-6-SHX SCXSS-125E-6-SHX |
T Copper- Constantan 304 SS Sheath | 0.020" 0.032" 0.040" 0.062" 0.125" | SCPSS-020G-6-SHX SCPSS-032G-6-SHX SCPSS-040G-6-SHX SCPSS-062G-6-SHX SCPSS-125G-6-SHX | SCPSS-020U-6-SHX SCPSS-032U-6-SHX SCPSS-040U-6-SHX SCPSS-062U-6-SHX SCPSS-125U-6-SHX | SCPSS-020E-6-SHX SCPSS-032E-6-SHX SCPSS-040E-6-SHX SCPSS-062E-6-SHX SCPSS-125E-6-SHX |