Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Solid State Relays for Vdc & Vac Input/ Vac Output

SSR330 & SSR660 Series

Solid State Relays | SSR330 & SSR660 Series

Solid State Relays

See All Models Below

  • Optically Isolated
  • LED Status Indicator
  • Clear Plastic Safety Cover Included
  • 4000 Volt Isolation
  • Zero Voltage Turn-On
  • Built-In Snubber
  • High Surge Capability
  • 100% Tested at Rated Current
Power Monitoring Relays: Solid State and Mechanical - View related products

Description

OMEGA’s SSR330 & SSR660 Series Solid State Relays (SSR) are single-pole, normally open switching devices with no moving parts, capable of millions of cycles of operation. By applying a control signal, the SSR switches “ON” the ac load current, just as moving contacts do on a mechanical contactor.

“Switching” takes place at the zero voltage crossover point of the alternating current cycle. Because of this, no appreciable noise is generated. Both dc and ac input control signal models are available.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
SSR330DC10
SSR330DC10
Consult Sales  
Availability: 
 
 
dc control signal (330 Vac line) with 10 A nominal rating
SSR330DC25
SSR330DC25
Consult Sales  
Availability: 
 
 
dc control signal (330 Vac line) with 25 A nominal rating
  
SSR330DC50
Consult Sales  
Availability: 
 
 
dc control signal (330 Vac line) with 50 A nominal rating
  
SSR330DC75
Consult Sales  
Availability: 
 
 
dc control signal (330 Vac line) with 75 A nominal rating
SSR660DC50
SSR660DC50
Consult Sales  
Availability: 
 
 
dc control signal (660 Vac line) with 50 A nominal rating
  
SSR660DC75
Consult Sales  
Availability: 
 
 
dc control signal (660 Vac line) with 75 A nominal rating
  
SSR330AC10
Consult Sales  
Availability: 
 
 
ac control signal (330 Vac line) with 10 A nominal rating
SSR330AC25
SSR330AC25
Consult Sales  
Availability: 
 
 
ac control signal (330 Vac line) with 25 A nominal rating
  
SSR330AC75
Consult Sales  
Availability: 
 
 
ac control signal (330 Vac line) with 75 A nominal rating
  
SSR660AC50
Consult Sales  
Availability: 
 
 
ac control signal (660 Vac line) with 50 A nominal rating
  
SSR660AC75
Consult Sales  
Availability: 
 
 
ac control signal (660 Vac line) with 75 A nominal rating
FHS-7
FHS-7
Consult Sales  
Availability: 
 
 
Finned heat sink with 1.0°C/W nominal rating
FHS-8
FHS-8
Consult Sales  
Availability: 
 
 
Finned heat sink with 1.5°C/W nominal rating
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.