Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

High Performance Stepper Drives With Advanced Features And Control Options

ST Series

Stepper Drives | ST Series

Stepper Drives

See All Models Below

  • Current Output 0.5 to 10.0 A
  • Configurable Idle Current Reduction
  • Pulse and Direction
  • Analog Command Signal
  • Serial Commands Via RS232/485/Ethernet
  • Stand-Alone Programming on "Si", "IP", and "Plus" Models
  • Microstepping up to 51,200 Steps per Revolution
  • Fault Protection:
      – Over-Voltage, Under-Voltage
      – Over-Temp
      – External Output Shorts
      – Internal Amplifier Shorts
  • All Models Compatible With Multi-Axis Controller HUB 444
  • Sample Motion Programs Available by Request
Drives & Motors - View related products

Description

The ST-series high performance stepper drives incorporate advanced features that will derive the highest performance from today’s stepper motors. The Anti-Resonance and Waveform Damping control algorithms make this drive a clear market leader. The "-S" models are step and direction drives, compatible with PLCs which feature high-speed pulse output, such as our ELC-PLC series and OCS XL series. The "-Si" models are stand-alone programmable drives which are programmed with the simple-to-use Si Programmer software. Both the "-S" and "-Si" models can be controlled by sending serial commands in a simple ASCII format, the Si Command Language (SCL). SCL allows for control via serial commands sent from a host device such as a PC or PLC. This permits the user to perform a variety of motion, I/O, and system status tasks in real time via a host serial device.

Some of the advanced features of the ST-series drives include:

Self Test and Auto Setup: At start-up the drive measures motor parameters, including the resistance and inductance, then uses this information to optimize the system performance. It also compares this information from the last configuration and checks to see if the motor data has changed (this could indicate a fault or system change). The drive can also detect open and short circuits.

Anti-resonance: A disadvantage of the step motor is a tendency to "resonate" at some frequency. By entering some system data this natural frequency can be calculated and a damping term entered into the control algorithm. This significantly improves midrange stability and allows higher speeds and more use of the available torque.

Command Signal Smoothing: Dynamic smoothing can soften the effect of immediate changes in velocity and direction, making the motion of the motor less jerky. An added advantage is that it can reduce the wear on mechanical components.

Torque Ripple Smoothing: All step motors have an inherent low speed torque ripple that can affect the motion of the motor. By analyzing this torque ripple the system can apply a negative harmonic to negate this effect, giving the motor much smoother motion at low speed. br>
Si Programmer
Intended for use in stand-alone applications, Si (Simple Indexer) Programmer provides quick, out-of-the-box use with an extremely friendly, point-and-click graphical interface that does not require any software programming experience. Once an Si program has been constructed and downloaded to the drive, the program can be executed stand-alone at power-up or from an external trigger. Constructing a program is accomplished through the use of instructions selected in a point-and-click manner. Once an instruction is selected, a "fill in the blanks" format is used to input parameters.

Constructing an Si program requires no prior programming experience nor does it require learning a programming language. Si Programmer generates the actual motion control program, based on user selected parameters, thereby eliminating syntax errors. Once created, programs are easily downloaded, uploaded, saved and printed.

Si Programmer also provides the capability to control digital inputs and outputs, useful for interfacing with external equipment like PLCs, sensors, end-of-travel switches, and more. Si Programmer has found success in all types of applications, from simple linear actuator applications to complete machine control with operator interface applications.

Q Programmer
Q Programmer is a text-based single-axis motion control software for "Plus", "Q", and "IP" model stepper drives. The software allows users to create sophisticated and functional programs that Plus, Q, and IP drives can run stand-alone. The commands available in the Q programming environment consist of commands for controlling motion, inputs and outputs, drive configuration and status, as well as math operations, register manipulation, conditional programming, and multi-tasking. Unlike the Si Programmer, some programming experience is recommended to use Q Programmer.

Protect your power supply from motor regeneration with the OMRC-050 regen clamp... see "Specs" above for details.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
ST5 Models: 5 Amp drives
  
ST5-S
Consult Sales  
Availability: 
 
 
Performance stepper drive with 5 A/phase output
  
ST5-Plus
THB23,480.00
Availability: 2 weeks
 
Performance stepper drive with Q Programmer™
  
ST5-IP-EN
THB40,925.00
Availability: 1 week
 
Performance stepper drive with Q Programmer™ and Ethernet/IP
  
ST5-IP-EE
THB44,100.00
Availability: 5 weeks
 
Performance stepper drive with Q Programmer™ and Ethernet/IP plus encoder input
  
ST5-Q-EN
THB38,070.00
Availability: 5 weeks
 
Performance stepper drive with Q Programmer™ and Ethernet
  
ST5-Q-EE
THB41,245.00
Availability: 5 weeks
 
Performance stepper drive with Q Programmer™ and Ethernet plus encoder input
  
ST5-Q-NF
THB38,705.00
Availability: 4 weeks
 
Performance stepper drive with Q Programmer™ and encoder input/output
  
ST5-Si
THB32,995.00
Availability: 5 weeks
 
Performance stepper drive with Si Programmer™
  
ST5-Si-ENC
Consult Sales  
Availability: 
 
 
Performance stepper drive with Si Programmer™ and encoder input
  
ST5-Si-485
Consult Sales  
Availability: 
 
 
Performance stepper drive with Si Programmer™ and RS485 interface
  
ST5-Si-ENC-485
Consult Sales  
Availability: 
 
 
Performance stepper drive with Si Programmer™ and encoder input plus RS485 interface
  
ST5-Si-NF
THB41,245.00
Availability: 7 weeks
 
Performance stepper drive with Si Programmer™ and encoder input/output
ST10 Models: 10 Amp drives
  
ST10-S
Consult Sales  
Availability: 
 
 
Performance stepper drive with 10 A/phase output
  
ST10-Plus
THB29,825.00
Availability: 3 weeks
 
Performance stepper drive with Q Programmer™
  
ST10-IP-EN
THB44,100.00
Availability: 1 week
 
Performance stepper drive with Q Programmer™ and Ethernet/IP
  
ST10-IP-EE
THB49,000.00
Availability: 5 weeks
 
Performance stepper drive with Q Programmer™ and Ethernet/IP plus encoder input
  
ST10-Q-EN
THB44,415.00
Availability: 5 weeks
 
Performance stepper drive with Q Programmer™ and Ethernet
  
ST10-Q-EE
THB48,875.00
Availability: 5 weeks
 
Performance stepper drive with Q Programmer™ and Ethernet plus encoder input
  
ST10-Q-NF
THB37,435.00
Availability: 1 week
 
Performance stepper drive with Q Programmer™ and encoder input/output
  
ST10-Si
THB39,025.00
Availability: 5 weeks
 
Performance stepper drive with Si Programmer™
  
ST10-Si-ENC
Consult Sales  
Availability: 
 
 
Performance stepper drive with Si Programmer™ and encoder input
  
ST10-Si-485
Consult Sales  
Availability: 
 
 
Performance stepper drive with Si Programmer™ and RS485 interface
  
ST10-Si-ENC-485
Consult Sales  
Availability: 
 
 
Performance stepper drive with Si Programmer™ and encoder input plus RS485 interface
  
ST10-Si-NF
THB42,830.00
Availability: 7 weeks
 
Performance stepper drive with Si Programmer™ and encoder input/output
RECOMMENDED MOTORS FOR ST5 MODELS
  
OMHT17-075
THB4,930.00
Availability: 11 weeks
 
NEMA 17, 62.8 oz-in holding torque
  
OMHT17-275
THB3,613.19
Availability: 5 weeks
 
NEMA 17, 62.3 oz-in holding torque
  
OMHT17-278
THB4,274.14
Availability: 3 weeks
 
NEMA 17, 113 oz-in holding torque
  
OMHT23-397
Consult Sales  
Availability: 
 
 
NEMA 23, 177 oz-in holding torque
  
OMHT23-597
THB4,765.13
Availability: 9 weeks
 
NEMA 23, 177 oz-in holding torque
  
OMHT23-400
Consult Sales  
Availability: 
 
 
NEMA 23, 264 oz-in holding torque
  
OMHT23-600
THB7,015.00
Availability: 1 week
 
NEMA 23, 264.8 oz-in holding torque
  
OMHT24-100
THB4,805.00
Availability: 5 weeks
 
NEMA 24, 123 oz-in holding torque
  
OMHT24-105
THB5,435.00
Availability: 5 weeks
 
NEMA 24, 177 oz-in holding torque
  
OMHT24-108
THB9,670.00
Availability: 5 weeks
 
NEMA 24, 354 oz-in holding torque
RECOMMENDED MOTORS FOR ST10 MODELS
  
OMHT23-603
THB7,965.00
Availability: 3 weeks
 
NEMA 23, 354 oz-in holding torque
  
OMHT24-100
THB4,805.00
Availability: 5 weeks
 
NEMA 24, 123 oz-in holding torque
  
OMHT24-105
THB5,435.00
Availability: 5 weeks
 
NEMA 24, 177 oz-in holding torque
  
OMHT24-108
THB9,670.00
Availability: 5 weeks
 
NEMA 24, 354 oz-in holding torque
  
OMHT34-504
THB7,205.00
Availability: 5 weeks
 
NEMA 34, 396 oz-in holding torque
  
OMHT34-485
THB18,330.00
Availability: 1 week
 
NEMA 34, 650 oz-in holding torque
  
OMHT34-505
THB9,922.82
Availability: 1 week
 
NEMA 34, 849 oz-in holding torque
  
OMHT34-486
THB23,700.00
Availability: 5 weeks
 
NEMA 34, 1200 oz-in holding torque
  
OMHT34-506
THB13,780.00
Availability: 1 week
 
NEMA 34, 1260 oz-in holding torque
  
OMHT34-487
THB31,915.00
Availability: 1 week
 
NEMA 34, 1845 oz-in holding torque
Accessories
OMPS150A24
OMPS150A24
Consult Sales  
Availability: 
 
 
Stepper drive power supply for ST series,  24 VDC, 6.3A
  
OMPS300A48
Consult Sales  
Availability: 
 
 
Stepper drive power supply for ST series, 48 VDC, 6.7A
  
HUB 444 DIN RAIL
Consult Sales  
Availability: 
 
 
Multi-axis network hub with DIN rail mounting kit
  
MMI-01
Consult Sales  
Availability: 
 
 
Operator Interface
  
OMRC-050
THB10,515.00
Availability: 1 week
 
Motor regeneration clamp
  
Power Cord-SE
THB523.72
Availability: 4 weeks
 
AC Power cord with stripped end termination
  
Power Cord-SE-M16
THB720.00
Availability: 1 week
 
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
  
OMBOB-1
Consult Sales  
Availability: 
 
 
Breakout box for I/O connector
  
ENC-ST-CA-10
Consult Sales  
Availability: 
 
 
Encoder cable for ST drive, 3 m (10')
OM-CONV-USB
OM-CONV-USB
THB912.74
Availability: 1 week
 
USB to RS-232 Interface Converter; USB-A to DB9-male
OM-PL-USBS
OM-PL-USBS
Consult Sales  
Availability: 
 
 
USB to RS232 converter; works with Windows Vista and Windows 7.
  
OMG-USB-485-1
THB7,610.93
Availability: 1 week
 
USB to RS-422/485/530 Interface Converter; USB-A to DB25-male
  
OMG-CA175
THB835.00
Availability: 7 weeks
 
DB25F/9M cable (DB9 RS-422 pinout)
  
SI-PROG-CBL
THB1,315.00
Availability: 1 week
 
Replacement programming cable (comes with drive)
  
DRIVE-CBL
Consult Sales  
Availability: 
 
 
Replacement MMI and/or HUB communications cable (comes with MMI-01 and HUB 444)
  
DSUB-9-MF
Consult Sales  
Availability: 
 
 
DIN rail interface module, 9-pin
  
DSUB-25-MF
Consult Sales  
Availability: 
 
 
DIN rail interface module, 25-pin
  
DSUB-9-MF-CBL
THB2,020.00
Availability: 1 week
 
DSUB cable, 9-pin, 2 m (6.6'), male/female connectors
  
DSUB-25-MF-CBL
THB2,730.00
Availability: 1 week
 
DSUB cable, 25-pin, 2 m (6.6'), male/female connectors
All prices on this site are shown in Thai Baht.
Note: Programming/serial configuration cable included. Programming/configuration software is a free download; click on "Software" icon below the picture. To see torque-speed curves for recommended motors, click on "Specs" above.
Ordering Example: (1) OM-CONV-USB USB to RS-232 Interface Converter, THB912.74  plus (1) OMHT17-275 NEMA 17 high torque step motor, THB3,613.19  plus (1) ST5-SI performance stepper drive, THB32,995.00, THB912.74 + 3,613.19 + 32,995.00 = THB37,520.93

Product Manuals:

Download ST5/10-S Series - Stepper Drives
Download ST5/10-Q-Si-IP - Stepper Drives
Download STM, ST, Stac6, 1240i, 3540i, si3540 Series - Si Command Language (SCL) for Stepper Drives

Software:

Download Si Programmer software and manual
Download ST Series Configurator Software
Download Q Programmer software for programmable stepper drives
We noticed you are from the US. Visit your local site for regional offers and live support.