Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Thermocouple Extension Cables with Molded Connectors

TEC(*), REC(*) and GEC(*) Series

Thermocouple Extension Cables with Molded Connectors | TEC(*), REC(*) and GEC(*) Series

Thermocouple Extension Cables with Molded Connectors

THB1,184.33 TECJ10-2

  • Retractable Cable in 1 and 4 ft Lengths with 5:1 Stretch
  • 24 Gage PFA Coated or Glass Overbraid Stranded Wire in 10 and 25 ft Lengths
  • Molded Quick Disconnect or Subminiature Thermocouple Connectors for Low Cost
  • Available in J, K, T and E Calibrations
Wire: Thermocouple, RTD, Thermistor and Hook-Up - View related products

Description

(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
TECJ10-2
TECJ10-2
THB1,184.33
Availability: 4 weeks
 
PFA Coated Wire Extension Cable, J Calibration, 10 ft Length, Connector #1 - OST, female, Connector #2 - OST, male
TECK10-2
TECK10-2
THB1,184.33
Availability: 1 week
 
PFA Coated Wire Extension Cable, K Calibration, 10 ft Length, Connector #1 - OST, female, Connector #2 - OST, male
TECK10-9
TECK10-9
THB1,075.97
Availability: 4 weeks
 
PFA Coated Wire Extension Cable, K Calibration, 10 ft Length, Connector #1 - SMP, female, Connector #2 - SMP, male
TECT10-9
TECT10-9
THB1,184.33
Availability: 4 weeks
 
PFA Coated Wire Extension Cable, T Calibration, 10 ft Length, Connector #1 - SMP, female, Connector #2 - SMP, male
TECK25-9
TECK25-9
THB2,236.44
Availability: 1 week
 
PFA Coated Wire Extension Cable, K Calibration, 25 ft Length, Connector #1 - SMP, female, Connector #2 - SMP, male
TECT25-9
TECT25-9
THB2,236.44
Availability: 1 week
 
PFA Coated Wire Extension Cable, T Calibration, 25 ft Length, Connector #1 - SMP, female, Connector #2 - SMP, male
TECK10-13
TECK10-13
THB1,184.33
Availability: 1 week
 
PFA Coated Wire Extension Cable, K Calibration, 10 ft Length, Connector #1 - SMP, female, Connector #2 - Stripped leads
TECT10-13
TECT10-13
THB1,121.04
Availability: 1 week
 
PFA Coated Wire Extension Cable, T Calibration, 10 ft Length, Connector #1 - SMP, female, Connector #2 - Stripped leads
TECK25-13
TECK25-13
THB2,362.71
Availability: 1 week
 
PFA Coated Wire Extension Cable, K Calibration, 25 ft Length, Connector #1 - SMPW, female, Connector #2 - Stripped Leads
TECK10-14
TECK10-14
THB1,080.00
Availability: 4 weeks
 
PFA Coated Wire Extension Cable, K Calibration, 10 ft Length, Connector #1 - SMP, female, Connector #2 - Stripped Leads
  
GECJ10-9
THB1,140.00
Availability: 4 weeks
 
Glass Braid Wire Extension Cable, J Calibration, 10 ft Length, Connector #1 - SMPW, female, Connector #2 - SMP, male
GECJ25-1
GECJ25-1
THB2,315.00
Availability: 1 week
 
Glass Braid Wire Extension Cable, J Calibration, 25 ft Length, Connector #1 - OST, female, Connector #2 - OST, female
GECK10-9
GECK10-9
THB1,136.72
Availability: 1 week
 
Glass Braid Wire Extension Cable, J Calibration, 10 ft Length, Connector #1 - SMPW, female, Connector #2 - SMP, male
RECK1-2
RECK1-2
THB1,345.00
Availability: 1 week
 
Retractable Extension Cable, K Calibration, 1ft Length, Connector #1 - OSTW, Female, Connector #2 - OST, male
RECK1-9
RECK1-9
THB1,469.29
Availability: 1 week
 
Retractable Extension Cable, K Calibration, 1ft Length, Connector #1 - SMP, male, Connector #2 - SMP, male
RECK4-2
RECK4-2
THB2,394.18
Availability: 4 weeks
 
Retractable Extension Cable, K Calibration, 4ft Length, Connector #1 - OSTW, Female, Connector #2 - OST, male
RECK4-9
RECK4-9
THB2,630.52
Availability: 4 weeks
 
Retractable Extension Cable, K Calibration, 4 ft Length, Connector #1 - SMP female, Connector #2 - SMP male
TECJ10-9
TECJ10-9
THB1,140.00
Availability: 4 weeks
 
PFA Wire Extension Cable, T Calibration, 10 ft Length, Connector #1 - SMPW, female, Connector #2 - SMP, male
TECK10-10
TECK10-10
THB1,184.33
Availability: 1 week
 
PFA Wire Extension Cable, J Calibration, 10 ft Length, Connector #1 - SMP, male, Connector #2 - SMP, male
All prices on this site are shown in Thai Baht.
Note:
Retractable cables are expandable 5:1, so one foot will expand to 5 ft. in length.
OST connectors are standard size; SMP connectors are subminiature size.

Option Descriptions:


(1) Type select from:
TEC for PFA Coated Wire
GEC for Glass Braid Wire
REC for Retractable

(2) Calibration select from:
J for J type (Iron-Constantan)
K for K type (CHROMEGA™-ALOMEGA™)
T for T type (Copper-Constantan)
E for E type (CHROMEGA™-Constantan)

(3) Length select from:
1 for 1 ft retracted length(for REC cable only).
4 for 4 ft. retracted length(for REC cable only)
10 for 10 ft. (GEC and TEC cable only)
25 for 25 ft. (GEC and TEC cable only)

(4) Connector Code select from:
1 for Connector #1 OSTW female Connector #2 OSTW female
2 for Connector #1 OSTW female Connector #2 OST male
3 for Connector #1 OSTW female Connector #2 SMPW female
4 for Connector #1 OSTW female Connector #2 SMP male
5 for Connector #1 OST male Connector #2 OST male
6 for Connector #1 OST male Connector #2 SMPW female
7 for Connector #1 OST male Connector #2 SMP male
8 for Connector #1 SMPW female Connector #2 SMPW female
9 for Connector #1 SMPW female Connector #2 SMP male
10 for Connector #1 SMP male Connector #2 SMP male
11 for Connector #1 OSTW female Connector #2 Stripped Leads
12 for Connector #1 OST male Connector #2 Stripped Leads
13 for Connector #1 SMPW female Connector #2 Stripped Leads
14 for Connector #1 SMP male Connector #2 Stripped Leads
15 for Connector #1 OSTW female Connector #2 Spade lug
16 for Connector #1 OST male Connector #2 Spade lug
17 for Connector #1 SMPW female Connector #2 Spade lug
18 for Connector #1 SMP male Connector #2 Spade lug

(5) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.