Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Tubular Heater 0.200(5.08mm) Diameter Round Cross-Section  - Discontinued

TSSM Style

Tubular Heater | TSSM Style

Tubular Heater

See All Models Below

  • INCOLOY Sheath
  • 75 - 1200 Watts
  • 28, 57.7 and 115 Volt
  • 29 - 49 W/In2
  • 1600°F Max. Sheath Temp.
Tubular Heaters - View related products

Description

The TSSM series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
Compasses and gyroscopes, tubing “wrap-arounds,” oil igniters and burning off flue gases.

ADVANTAGES
An Extremely Versatile Element: Used where just a little heat is needed or where a high temperature is needed quickly in a tight spot. Heat-up is fast due to the small mass of the element.
Flexible: Easily forms to a wide range of configurations.

FEATURES
Type 34 Terminals: Standard with high temperature leads attached to sheath. See terminal detail drawing in the Tubular Heater Overview section.
Work Temperatures: See Tubular Heater Overview section.
Bending: Customer’s minimum inside bending radius is 5/8". See bending requirements in the Tubular Heater Overview section.

dimensions

Watts Volts W/In2 Dimensions In.(cm) INCOLOY Sheath
Model No.
Wt.
(Lb)
Sheath A Heated B
7528406 (15)3 (8)TSSM-60.1
11057.7358 (20)5 (13)TSSM-80.1
15057.73410 (25)7 (18)TSSM-100.1
1751153112 (30)9 (23)TSSM-120.1
2251153314 (36)11 (28)TSSM-140.1
2751153416 (41)13 (33)TSSM-160.2
3001153218 (46)15 (38)TSSM-180.2
3501153320 (51)17 (43)TSSM-200.2
8301154930 (76)27 (69)TSSM-300.2
11201154840 (102)37 (94)TSSM-400.3
14001154750 (127)47 (119)TSSM-500.3
14001152960 (152)57 (145)TSSM-600.4
12001152970 (178)67 (170)TSSM-700.5
(Specify Model Number)
Part Number/Desc.
Qty
Description
TSSM-6
Consult Sales  
Availability: 
 
 
Heater, 75 W, 28 V
TSSM-10
Consult Sales  
Availability: 
 
 
Heater, 150 W, 57.7 V
TSSM-12
Consult Sales  
Availability: 
 
 
Heater, 175 W, 115 V
TSSM-14
Consult Sales  
Availability: 
 
 
Heater, 225 W, 115 V
TSSM-16
Consult Sales  
Availability: 
 
 
Heater, 275 W, 115 V
TSSM-18
Consult Sales  
Availability: 
 
 
Heater, 300 W, 115 V
TSSM-20
Consult Sales  
Availability: 
 
 
Heater, 350 W, 115 V
TSSM-30
THB8,950.00
Availability: 1 week
 
Heater, 830 W, 115 V
TSSM-40
Consult Sales  
Availability: 
 
 
Heater, 1120 W, 115 V
TSSM-50
Consult Sales  
Availability: 
 
 
Heater, 1400 W, 115 V
TSSM-70
Consult Sales  
Availability: 
 
 
Heater, 1200 W, 115 V

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.