Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Smart and Programmable Linearized Transmitters - Discontinued

TX60 Series

 | TX60 Series

THB13,595.00 TX64

  • 2 Wire 4-20 mA Output
  • TX62 & TX64 Models for Thermocouple and RTDs
  • TX63 & TX65 Models for mV, mA, V, Resistance
  • Input to Output Isolation
  • Linearized Output
  • Set Zero and Span to any Desired Range No Minimum Span
  • Hardened to EMI/RFI Interference
  • Rugged, Sealed, Industrial Design
  • Probe Assembly and Housing Options
  • Optional TX60-HH Handheld Terminal and TX60-RS232C Computer Interface for Setup and Automatic Self Calibration Every 3 Sec on the TX62 & TX63
Temperature Transmitters - View related products

Description

The TX60 series has been discontinued. Please see the TX86 as a possible alternative or contact our Data Acquisition Engineering department.

The TX62 and TX64 programmable transmitters provide an isolated 4 to 20 mA signal linearized to temperature or process input.

For complete product specifications see the Related Links section at the bottom of this page.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
TX62
Consult Sales  
Availability: 
 
 
Smart temperature transmitter
  
TX64
THB13,595.00
Availability: 1 week
 
Programmable temperature transmitter J, K, T, E, R, S, B, N T/C, RTD and mV Inputs
  
TX60-ERH
Consult Sales  
Availability: 
 
 
Explosion-resistant housing
  
TX60-ERHG
Consult Sales  
Availability: 
 
 
Explosion-resistant housing w/ window
U24Y175
U24Y175
Consult Sales  
Availability: 
 
 
Power Supply
TX-SCALED
TX-SCALED
Consult Sales  
Availability: 
 
 
Scaling charge
  
3/4-260S-U101/2-304SS
THB4,615.00
Availability: 7 weeks
 
Compatible Thermowell, 3/4' NPTM thread, Standard, 304 SS
  
3/4-260S-U101/2-316SS
THB6,235.00
Availability: 7 weeks
 
Compatible Thermowell, 3/4' NPTM thread, Standard, 316 SS
  
3/4-260H-U101/2-304SS
THB5,990.00
Availability: 7 weeks
 
Compatible Thermowell, 3/4' NPTM thread, Heavy duty, 304 SS
  
3/4-260H-U101/2-316SS
THB7,985.00
Availability: 7 weeks
 
Compatible Thermowell, 3/4' NPTM thread, Heavy duty, 316 SS
All prices on this site are shown in Thai Baht.
We noticed you are from the US. Visit your local site for regional offers and live support.