Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Universal Thermocouple Connector Direct USB to PC Connection

UTC-USB

Universal Thermocouple Connector Direct USB to PC Connection | UTC-USB

THB5,206.08 UTC-USB

CE
  • For J, K, T, E, R, S, B, C and N Thermocouples
  • Built-In Cold Junction Compensation and Linearization
  • Accepts Both Standard and Miniature Connectors
  • Free Downloadable Software for Display, Data Logging and Chart Recording
Thermocouple Connectors and Panel Systems - View related products

Description

Type Range, °C Range, °F Accuracy
J -100 to 760°C -148 to 1400°F ±0.5% rdg or ±1°C (1.8°F)*
K -100 to 1260°C -148 to 2300°F ±0.5% rdg or ±1°C (1.8°F)*
T -200 to 400°C -328 to 752°F ±0.5% rdg or ±2°C (3.6°F)*
E -200 to 1000°C -328 to 1832°F ±0.5% rdg or ±2°C (3.6°F)*
R 260 to 1760°C 500 to 3200°F ±0.5% FS
S 260 to 1760°C 500 to 3200°F ±0.5% FS
B 870 to 1820°C 1598 to 3308°F ±0.5% FS
C 0 to 2315°C 32 to 4199°F ±0.5% FS
N -100 to 1260°C -148 to 2300°F ±0.5% rdg or ±2°C (3.6°F)*
The UTC-USB universal thermocouple connector accepts the signal from any of 9 thermocouple types, and lets you display actual temperature readings on your PC, through a standard USB port. The UTC-USB provides automatic cold junction compensation and linearization; the free software lets you select the thermocouple type and units, and then use your PC as a meter, chart recorder or data logger.

The UTC-USB features Omega’s patented universal input connection, so you can quickly attach both standard and miniature size thermocouple connectors. A standard USB cable is included for fast hook-up to your PC.

SPECIFICATIONS
Thermocouple (TC) Input User Selectable: J, K, T, E, R, S, B, C or N
Measurement Accuracy:
    Type J, K: ±0.5% of reading or ±1.0°C (1.8°F), whichever is greater
    Type T, E, N: ±0.5% of reading or ±2.0°C (3.6°F), whichever is greater
    Type R, S, B, C: ±0.5% of full scale
Measurement Resolution: 1°C (1°F) Cold Junction Compensation
(Automatic): -10 to 70°C (14 to 158°F)
Thermocouple Connection: Patented universal female accepts both standard or miniature male connector
USB Connection: Version 1.0, 1.1 and 2.0 compatible; mini-B connector; 1.8 m (6') cable included
Operating Environment: -10 to 70°C (14 to 158°F)
Computer Interface: USB (one interface cable included with receiver)
Software (Included Free): Compatible with Windows® 2000, XP, Vista (32 bit) or Win7 (64 bit) operating system
Dimensions: 76 L x 25.4 W x 13 mm H (3 x 1 x 0.5")
Enclosure: Plastic (glass filled nylon)
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
UTC-USB
UTC-USB
THB5,206.08
Availability: 5 weeks
 
Universal thermocouple connector with USB connection
Accessories
  
UWTC-CABLE
THB770.33
Availability: 7 weeks
 
Replacement USB cable, 1.8 m (6')
SC-GG-K-30-36
SC-GG-K-30-36
THB1,308.32
Availability: 1 week
 
Spare Type-K beaded wire thermocouple with subminiature connector
All prices on this site are shown in Thai Baht.
Note: Comes complete with USB cable, and a Type K beaded wire thermocouple.
Free TRH central software available for download from Omega.
We noticed you are from the US. Visit your local site for regional offers and live support.