Works with UWTC, UWRTD, UWRH, UWIR, and UWXL Series Wireless Transmitters (Except for UWRTD-2J)
Alarms by E-mail or Text Message
No Special Software Required
Description
Starting from Apr 1st 2018, UWTC-REC3 receiver has been discontinued. As a possible upgrade, please check out the ZW-REC for details.
The UWTC-REC3 receiver from Omega lets you monitor and record
temperature over an Ethernet network or the Internet without any
special software - just your web browser. Each Receiver can directly support up to thirty-one (31) Thermocouples, RTD, Infrared and Humidity wireless Connectors / Transmitters. The receiver is an independent node on the network sending and receiving data in
standard TCP/IP packets. It is easily configured from a web
browser and can be password protected. The UWTC-REC3 can
trigger an alarm if variables go above or below a setpoint that you
can determine. Your alarm can be sent by e-mail to a single user
or to a group distribution list. OMEGA Enterprise Gateway software is a free and easy-to-use program for this application.
The UWTC-REC3 receiver serves active web pages to display real
time temperature readings and charts. You can also log data in
standard data formats for use in a spreadsheet or data acquisition
program such as Excel or Visual Basic. OMEGA offers a free,
user-friendly program for logging data to Excel.
Omega offers an OEG software that makes it easy to
integrate the UWTC-REC3 wireless receiver with many popular
data acquisition and automation programs. Omega Enterprise Gateway (OEG) software is available online for download.
SPECIFICATIONS Ethernet: 10Base-T (RJ45) IEEE 802.3 Supported Protocols: TCP/IP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet LED Indicators: Network Activity, Network Link, Diagnostics, Receive and Power Management: Device configuration and monitoring through embedded WEB server Embedded WEB Server: Serves WEB pages (JAVA Applets) containing real-time data and live updated charts within definable time intervals Power Input: 9 to 12 Vdc; Safety Qualifed AC Power Adaptor included Power Consumption: 2.5 W max Nominal Output: 9 Vdc @ 0.5 A Input: 100 to 240 Vac, 50/60 Hz Wireless Communication Protocol: IEEE 802.15.4 Frequency: 2.4 GHz, 12 channels Network Topology: Star topology Range: The range depends on the specific Connector/Transmitter used. Operating Temperature: 0 to 70°C (32 to 158°F), 90% RH non-condensing Storage Temperature: -40 to 125°C (-40 to 257°F) Agency Approval: FCC, EN300328 Software:OMEGA Enterprise Gateway
Note: Because of transmission frequency regulations, these products
may only be used in the United States, Canada and Europe.
† All prices on this site are shown in Thai Baht. Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada, Europe and China.
Comes complete with AC adaptor, USB programming cable for transmitter, measurement/data logging software, and operator’s manual