Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

WS Series Strip Heaters

WS Series

Strip Heaters | WS Series

Strip Heaters

THB9,370.00 WS-640/120V

CE
  • 2½ " (6 cm) Wide
  • Rugged, Reliable, Premium Quality
  • 400 to 1500 Watt
  • 2 Terminals at Right Angle At One End
  • CSA Certified
Strip Heaters - View related products

Description

The OMEGALUX™ WS series strip heater features 2 terminals placed at a right angle on one end. A standard width of 2½ inches makes them ideal for most strip heater applications.

CAUTION AND WARNING
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

dimensions

Dimensions—Inches (cm) Rust-Resisting Sheath Chrome Steel Sheath
A B D E No of
Mtg**
Hole
Watts W/In2† Model No. Watts W/In2 † Model No. Weight
Ib (kg)
6 1/2 (17)5 1/2 (14)5 (13)1 7/8 (5)240014WS-640/*50025WS-605/*.75 (0.3)
8 1/2 (22)7 1/2 (19)7 (18)1 7/8 (5)350016WS-850/*60019WS-806/*1.0 (0.4)
12 (30)11 (28)10 1/2 (27)3 3/8 (9)460012WS-1260/*80016WS-1208/*1.40 (0.6)
15 1/4 (39)14 1/4 (36)13 3/4 (35)2 5/8 (7)675011WS-1575/*100014WS-1501/*1.88 (0.9)
21 (53)20 (51)19 1/2 (50)2 3/8 (6)98508WS-2185/*125012WS-2101/*2.28 (1)
25 1/2 (65)24 1/2 (62)24 (61)2 7/8 (7)1110008WS-2510/*150012WS-2515/*2.63 (1.2)
If terminal housing is required with a WS strip heater, use a type SE-AC-1 mounted sideways. (See page C-23).
Ceramic post terminal insulators can also be used. (See page C-23).
* Designate voltage , i.e., insert 120 for 120 Vac or 240 for 240 Vac.
** 21/64 " diameter holes optional. Standard heaters have two mounting holes.
† To determine maximum allowable watt density, see Figures C-8 or C-9.
(Specify Model Number)
Part Number/Desc.
Qty
Description
WS-640/120V
THB9,370.00
Availability: 5 weeks
 
400 W, 120 V, Rust Resisting Iron Sheath Strip Heater
WS-640/240V
THB8,680.00
Availability: 5 weeks
 
400 W, 240 V, Rust Resisting Iron Sheath Strip Heater
WS-850/120V
THB7,970.00
Availability: 1 week
 
500 W, 120 V, Rust Resisting Iron Sheath Strip Heater
WS-850/240V
THB8,590.00
Availability: 5 weeks
 
500 W, 240 V, Rust Resisting Iron Sheath Strip Heater
WS-1260/120V
THB7,590.00
Availability: 7 weeks
 
600 W, 120 V, Rust Resisting Iron Sheath Strip Heater
WS-1575/120V
THB11,280.00
Availability: 7 weeks
 
750 W, 120 V, Rust Resisting Iron Sheath Strip Heater
WS-1575/240V
THB8,135.00
Availability: 5 weeks
 
750 W, 240 V, Rust Resisting Iron Sheath Strip Heater
WS-2510/120V
THB9,825.00
Availability: 7 weeks
 
1000 W, 120 V, Rust Resisting Iron Sheath Strip Heater
WS-2510/240V
THB9,825.00
Availability: 5 weeks
 
1000 W, 240 V, Rust Resisting Iron Sheath Strip Heater
WS-605/120V
THB18,890.00
Availability: 5 weeks
 
500 Watt, 120 Volt, Chrome Steel Sheath Strip Heater
WS-605/240V
THB12,684.17
Availability: 7 weeks
 
500 Watt, 240 Volt, Chrome Steel Sheath Strip Heater
WS-806/120V
THB10,155.00
Availability: 5 weeks
 
600 Watt, 120 Volt, Chrome Steel Sheath Strip Heater
WS-806/240V
THB10,155.00
Availability: 5 weeks
 
600 Watt, 240 Volt, Chrome Steel Sheath Strip Heater
WS-1501/120V
THB13,425.00
Availability: 5 weeks
 
1000 Watt, 120 Volt, Chrome Steel Sheath Strip Heater
WS-1501/240V
THB15,990.00
Availability: 5 weeks
 
1000 Watt, 240 Volt, Chrome Steel Sheath Strip Heater
WS-2101/240V
THB16,650.00
Availability: 5 weeks
 
1250 Watt, 240 Volt, Chrome Steel Sheath Strip Heater
WS-2515/240V
THB17,740.00
Availability: 5 weeks
 
1500 Watt, 240 Volt, Chrome Steel Sheath Strip Heater

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Thai Baht.
Ordering Example: (1) WS-1575/240V 21/ 2 inch wide, 240 Vac strip heater, THB8,135.00
We noticed you are from the US. Visit your local site for regional offers and live support.