THB3,095.00 XCIB-J-1-1-3
Description
Unique OMEGA™ family of high temperature types J, K, E or N thermocouples are double-protected with abrasion-resistant Inconel overbraid with high temperature ceramic fiber insulation. A temperature rating of 980°C (1800°F)continuous service and 1090°C (2000°F) short-term service makes these products ideal for many high temperature measurement applications. They are unexcelled for profiling ovens and furnaces. The 20-gage solid conductor thermocouple wires are insulated with braided Nextel® ceramic Over the ceramic fiber is a rugged overbraid of Inconel 600® –a tough, high-temperature, high nickel content alloy. Five convenient styles are available in 3 ft. and 10 ft. lengths for high temperature measurement applications.Style 1 | A grounded junction thermocouple with the Inconel overbraid welded to form a smooth rounded tip for all general purpose applications. | |
Style 2 | A general purpose, bead welded, exposed junction thermocouple. | |
Style 3 | An exposed junction, bead welded junction thermocouple with an Inconel collar to clamp the probe to a surface, or to secure it into a hole or any fabrication. | |
Style 4 | Grounded junction. It can be bolted to a surface, or the Inconel eye can hook the thermocouple to a conveyor flight. Ungrounded junction versions are available. Contact sales for more information. | |
Style 5 | Has an Inconel air hood to protect the beaded wire exposed junction. This design can be clamped to a surface, hooked to a conveyor flight, or bolted to a surface by using the through hole at the open end of the hood. |
Model Number | Probe Style | Termination Type |
XCIB-(*)-1-1-(**) | 1 | 1 |
XCIB-(*)-1-2-(**) | 2 | |
XCIB-(*)-1-3-(**) | 3 | |
XCIB-(*)-1-4-(**) | 4 | |
XCIB-(*)-2-1-(**) | 2 | 1 |
XCIB-(*)-2-2-(**) | 2 | |
XCIB-(*)-2-3-(**) | 3 | |
XCIB-(*)-2-4-(**) | 4 | |
XCIB-(*)-3-1-(**) | 3 | 1 |
XCIB-(*)-3-2-(**) | 2 | |
XCIB-(*)-3-3-(**) | 3 | |
XCIB-(*)-3-4-(**) | 4 | |
XCIB-(*)-4-1-(**) | 4 | 1 |
XCIB-(*)-4-2-(**) | 2 | |
XCIB-(*)-4-3-(**) | 3 | |
XCIB-(*)-4-4-(**) | 4 | |
XCIB-(*)-5-1-(**) | 5 | 1 |
XCIB-(*)-5-2-(**) | 2 | |
XCIB-(*)-5-3-(**) | 3 | |
XCIB-(*)-5-4-(**) | 4 |