Cart  |  Contact  |  Help  | 
Toll-Free in Thailand:001 800 441 0237
International+65 6415 5353

Your Source for Process Measurement & Control

Sensors and Transducers

  View All
Proximity Sensors
Proximity Sensors
Inductive proximity sensors with open collector outputs. VIEW PRODUCTS »
      
Displacement Sensors
Displacement Sensors
Displacement transducers including non-contact displacement transducers. VIEW PRODUCTS »
Pressure Transducers
Pressure Transducers
Models with voltage, current and millivolt output. VIEW PRODUCTS »
      
Pressure Switches
Pressure Switches
Provide a contact closure or open collector output upon reaching a pressure threshold. VIEW PRODUCTS »
Load Cells and Force Sensors
Load Cells and Force Sensors
Translate load or force into an electrical output. VIEW PRODUCTS »
      
Infrared Temperature Sensors
Infrared Temperature Sensors
Non-contact temperature sensors. Used in applications where the sensor must be isolated from the measurement surface. VIEW PRODUCTS »
Resistance Temperature Detectors(RTDs)
Resistance Temperature Detectors(RTDs)
RTD probes are precision temperature sensors that work particularly well in electrically noisy environments. VIEW PRODUCTS »
      
Thermocouples and Thermocouple Probes
Thermocouples and Thermocouple Probes
Ruggedized thermocouples well suited for industrial environments. VIEW PRODUCTS »
Thermocouple Wire
Thermocouple Wire
Spools of thermocouple wire. VIEW PRODUCTS »
      
Limit Switches
Limit Switches
Limit Switches are an important part of a machine control system. They are typically mounted along the path of a moving part and activate when a given point of travel is reached. VIEW PRODUCTS »
Photoelectric and Fiber Optic Sensors
Photoelectric and Fiber Optic Sensors
Photoelectric and Fiber Optic sensors detect objects through the use of light and feature the longest sensing ranges. Omega provides a full line of photoelectric and fiber optic sensors to solve virtually any sensing application. VIEW PRODUCTS »
      
Flow and Level Sensors
Flow and Level Sensors
Flow and Level switches for measuring liquids or dry materials, with current, millivolt or relay outputs. VIEW PRODUCTS »