Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Thermistor Elements, Probes and Assemblies

  View All
Quick Disconnect Thermistor Probes
Quick Disconnect Thermistor Probes
Thermistors with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are typically metal sheathed and are available in a variety of diameters, lengths, thermocouple types, and connector styles. VIEW PRODUCTS »
      
General Purpose Thermistor Probes
General Purpose Thermistor Probes
A variety of thermistor probes with multiple application uses. VIEW PRODUCTS »
Wall Mount Thermistor Sensor
Wall Mount Thermistor Sensor
Wall mount sensors offer a functional way to reduce clutter in your office or laboratory. VIEW PRODUCTS »
      
Thermistor Elements with Lead Wires Attached
Thermistor Elements with Lead Wires Attached
All of OMEGA’s thermistor elements can be supplied with additional lead wire attached to existing leads. Longer leads create more flexibility for use in many applications. VIEW PRODUCTS »
Surface Measurement Thermistor Elements
Surface Measurement Thermistor Elements
Surface mount thermistor temperature sensors designed to provide a practical method for measuring surface temperatures, includes cement-on and mounted designs. VIEW PRODUCTS »
      
Precision and Specialized Thermistor Probes
Precision and Specialized Thermistor Probes
Highly accurate thermistor probes and sensors and specialty design for unique applications. VIEW PRODUCTS »
Solid State Temperature Sensors
Solid State Temperature Sensors
Convert temperature input into a proportional current output. VIEW PRODUCTS »
      
Thermistor Elements
Thermistor Elements
Thermistor elements are commonly used when space is very limited because of their compact size. They vary not only in form factor but also in their resistance versus temperature characteristics. VIEW PRODUCTS »
Laboratory Sensors
Laboratory Sensors
Specialty Thermistor sensors to meet your precise measuring application requirements. VIEW PRODUCTS »
      
Handle Probes
Handle Probes
Handle Probes are best utilized where repetitive measuring is a must. Handles offer a means for easy grasping and are available in styles of plastic or metal. Features such as Quick Disconnect, special tips, and retractable cable accommodate numerous applications. VIEW PRODUCTS »
Industrial Probes
Industrial Probes
Industrial probes utilize heavy duty features ranging from pipe plug, joint style, miniature, and other rugged designs to enable use in industrial/continuous use environments. VIEW PRODUCTS »
      
Instrumentation
Instrumentation
A variety of meters, controllers, and sensors with multiple functions and options to display thermistor readings. VIEW PRODUCTS »