Cart  |  Contact  |  Help  | 
Toll-Free in Thailand:001 800 441 0237
International+65 6415 5353

Your Source for Process Measurement & Control

Valves

  View All
Solenoid Valves for Select Corrosives
Solenoid Valves for Select Corrosives
Designed for corrosive or ultra-pure applications. VIEW PRODUCTS »
      
General Purpose Solenoid Valves
General Purpose Solenoid Valves
Direct-acting valves ideal for neutral media such as compressed air, inert gases, water, and synthetic oils and more. VIEW PRODUCTS »
Air Operated Diaphragm Valves
Air Operated Diaphragm Valves
Air-operated angle seat valves are available for use almost any fluid type. VIEW PRODUCTS »
      
Solenoid Valve Timers
Solenoid Valve Timers
High quality electronic timers designed to control solenoid valves and feature LED indicators to indicate valve status. VIEW PRODUCTS »
Ball Valves
Ball Valves
Ideal where tight-shut-offs are required, available for a variety of pressure ranges. VIEW PRODUCTS »
      
Drain Valves
Drain Valves
Electronic drain valves feature external adjustable timing and manual override test button to confirm valve on/off function. VIEW PRODUCTS »
Proportional Valves
Proportional Valves
Take an electrical input signal and proportion the amount of flow through a pipe from fully closed to fully open. Ideal for liquids and gasses. VIEW PRODUCTS »
      
Manual Valves
Manual Valves
A variety of manual valves designed for laboratory and industrial applications for regulating corrosive gases and liquids or for high purity service. VIEW PRODUCTS »