Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

ice point™ Reference Chambers


A reference chamber, producing a very precise stable 0°C, can be used for calibrating temperature probes but they are also commonly used in simulating a thermocouple signal for the calibration and verification of instruments that read thermocouples.

Calibration Primer
Calibration Primer
An OMEGA™ White Paper on Calibration (pdf)
SHOP NOW »
CL900A and CL950A Series
CL900A and CL950A Series
hot pointTM Dry Block Probe Calibrator with RS232 Communications
SHOP NOW »
TRCIII
TRCIII
Ice Point Calibration Reference Chamber and Temperature Reference Probes, High Precision Base Model TRCIII
SHOP NOW »
TRCIII-A
TRCIII-A
Portable Ice Point Calibration Reference Chamber with Built in Temperature Readout
SHOP NOW »
TRP Probes
TRP Probes
TRP Temperature Reference Probes for Thermocouple Calibration
SHOP NOW »
LXCJ Series
LXCJ Series
Self-Powered Thermocouple Reference Junction, Portable, Miniaturized Circuitry
SHOP NOW »