Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Vortex Flow Meters


A vortex flow meter is suitable for flow rate or flow totalization measurements in industrial grade, brass or all plastic models. Its sensitivity to variations is low in process conditions and low wear relative to other types of flow meters. It is indicated for low initial maintenance costs. Vortex meters are custom built as they require appropriate sizing for different applications. Contact our Engineering department after choosing one of the vortex flow meters avalable.

FV-200 Series
FV-200 Series
Plastic Vortex Flow Meter for Corrosive Liquids
SHOP NOW »
FV100 Series
FV100 Series
Vortex Shedding Flow Meter and Temperature Transmitter
SHOP NOW »
FV500C
FV500C
Vortex Flow Meters for Industrial Applications
SHOP NOW »