Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Thailand: 001 800 441 0237
International+65 6415 5353

Infrared Blackbody Calibrators


Calibrate infrared pyrometers. Black body calibrators use a target plate, which has a high emissivity that minimizes emissivity errors.

Calibrators Product Finder
Calibrators Product Finder
New Calibrator Product Finder - It's the easiest way to sort through our selection of calibrators to find the right product for your application
SHOP NOW »
Reference Material
Reference Material
Thermocouple Reference Junction Principles
SHOP NOW »
BB-2A
BB-2A
Infrared Calibrator: Hot Blackbody Calibration Source
SHOP NOW »
BB-5
BB-5
Fiber Optic Calibrator Source
SHOP NOW »
BB701
BB701
Infrared Calibrator: Hot/Cold Blackbody Calibration Source
SHOP NOW »
BB702 and BB702-230VAC
BB702 and BB702-230VAC
Infrared Calibrator: High Performance Blackbody Calibration Source
SHOP NOW »
BB703 and BB703-230VAC
BB703 and BB703-230VAC
Infrared Calibrator: Miniature Blackbody Calibration Source, Portable Design
SHOP NOW »
BB704 and BB704-230VAC
BB704 and BB704-230VAC
Infrared Calibrator: High Performance Blackbody Calibration Source with Large 102 mm (4") Opening
SHOP NOW »
BB705
BB705
Blackbody Calibrator for Very High Temperature Infrared Calibration
SHOP NOW »
Models BB-4A and BB-4A-230VAC
Models BB-4A and BB-4A-230VAC
Infrared Calibrator: High Temperature Blackbody Calibration Source
SHOP NOW »