Model |
Description
|
5LRTC, and 5SRTC Series |
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors |
5TC SERIES |
Insulated Wire Thermocouples with Stripped Ends - ANSI colour codes |
5TC SERIES (IEC) |
Insulated Wire Thermocouples with Stripped Ends - IEC colour codes |
BARE, SH, DH and OV Series |
Ceramic Beaded and Bare Wire Thermocouple Elements for Head and Well Assemblies |
HSTC Series |
Hermetically Sealed Tip Insulated Thermocouples |
IRCO, CHAL, CHCO, P13R, P10R, P30R BW Series |
Butt-Welded Unsheathed Fine Gage Microtemp Thermocouples |
IRCO, CHAL, P13R AND P10R |
Fine Gage Bare Wire Thermocouple Elements, J, K, T, E, N, R & S |
N-965 |
Thermocouple Assembly Kit Model N-965 |
RTD-(*)-1PT100K2515 |
RTD Elements with 36 Inch Lead Wire - 2, 3 and 4 Wire Lead Configurations |
RTD-(*)-1PT100K2528 |
RTD Elements with 36 Inch Lead Wire - 2, 3 and 4 Wire Lead Configurations |
RTD-(*)-F3102 |
RTD Elements with 36 Inch Lead Wire and 2, 3 or 4 Wire Lead Configurations |
RTD-(*)-F3105 |
RTD Elements with Wire Lead Welded to RTD Element Sensor Probe |
T5R and T3R Series |
Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples |
TC-PVC and 5TC-PVC Series |
Epoxy Coated Tip Thermocouple |
TH-44000 Series |
Fast Response Thermistor Sensors
|
Thermocouple Product Finder |
It's the easiest way to sort through our selection of thermocouples to find the right product for your application |
T5R, T3R, TOR |
Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples |
XC SERIES |
High Temperature Nextel Insulated Thermocouple Elements |
XCIB SERIES |
High Temperature and Abrasion Resistant Thermocouples |