Model |
Description
|
88L40K and 88L75K |
Leaf Surface Temperaure Probe - for Instant Measurement of Flat Surfaces |
BRLK and SSLK |
OMEGALOK® Compression Fittings |
FTP-PROBE |
Flow Through Temperature Sensor |
G(*)MQSS Series |
Low Noise Thermocouple Probes with Miniature Connectors Model numbers |
G(*)QIN and G(*)QSS |
Thermocouple Probes With Low Noise Standard Size Connectors |
HG(*)MQIN and HG(*)MQSS Series |
Low Noise Thermocouple Probes with High Temperature Miniature Connectors |
HG(*)QIN and HG(*)QSS Series |
Thermocouple Probes with Low Noise High Temperature Standard Size Connectors, Model numbers HGJQIN, HGKQIN, HGTQIN,HGEQIN, HGJQSS, HGKQSS, HGTQSS, HGEQSS |
H(*)MQIN and H(*)MQSS Series |
Quick Disconnect Thermocouple Probe Assemblies with High Temperature Miniature Connectors |
H(*)QIN and H(*)QSS Series |
Quick Disconnect Thermocouples with High Temperature Standard Size Molded Connector - Model Numbers HJQIN, HKQIN, HTQIN, HEQIN, HJQSS, HKQSS, HTQSS, HEQSS |
(**)IN and (**)SS |
Quick Disconnect with Removable Standard Size Connectors - All types of Thermocouples |
(*)XL or SS Series and (*)IN Dual Element |
Dual Element Thermocouple probe w/ Standard Size Connector |
(*)SS Series NHX |
High Temperature Thermocouple Probes with Quick Disconnect NHX Ceramic Connector |
MQSS Series |
Quick Disconnect Thermocouples | Miniature Connectors |
(*)QIN and (*)QSS Series |
Quick Disconnect Thermocouples | Standard Size Connector |
KMQXL and NMQXL |
Super OMEGACLAD™ Thermocouples | Miniature Connectors |
KQXL and NQXL |
Super OMEGACLAD™ XL Thermocouples | Standard Connectors |
M12-TC-SL Series |
M12 Thermocouple Sensors for Spring Loading in Thermowells |
M12CFM-TC Series |
M12 Cables with Field Mountable Connectors for Thermocouples |
M12LCP-KSS-1/4-U-0600 |
Thermocouple Probes With High Temperature M12 Molded Connectors |
M12LCP-SL |
Spring Loaded Thermocouple Sensors with Molded M12 Connectors |
M12M Series |
Thermocouple Probes with Molded M12 Connectors |
M12 Series Probes |
Thermocouple Probes With and Without Mounting Threads and M12 Connectors |
M8/M12 Series |
Field Mountable M8 and M12 Connectors |
M8M Series |
Thermocouple Probes with M8 Molded Connectors |
SICSS, SCASS, SCAXL, SNNXL, SCXSS, SCPSS (ANSI) |
Quick Disconnect Thermocouples with Removable Miniature Connectors |
SICSS, SCASS, SCAXL, SNNXL, SCXSS, SCPSS (IEC) |
Quick Disconnect Thermocouples with mini plug 0.25 to 3.2 mm dia |
RAT-QD Series |
High Temperature Platinum Thermocouple Assemblies with Ceramic Protection Tube and Connector |
RAT-QD Series |
High Temperature Platinum Thermocouple Assemblies with Ceramic Protection Tube and Connector |
S(*)SS Series Dual Element |
Dual Element Thermocouple Assemblies with Miniature Size Connector |
SICSS, SCASS, SCXSS, and SCPSS Series Themocouples with SHX Connector |
High Temperature Thermocouple Probe with Quick Disconnect SHX Ceramic Connector |
SLK/SLF Series |
Spring Loaded Fittings for 1/4" Diameter Probes |
STC-100 Series |
Surface Temperature Connector/Sensor |
TCV-M12 Series |
Vacuum Thermocouple Sensors With KF Style Flanges and M12 Connection |
TEC(*), REC(*) and GEC(*) Series |
Thermocouple Extension Cables with Molded Connectors |
Thermocouple Product Finder |
It's the easiest way to sort through our selection of thermocouples to find the right product for your application |
TJ-USB Series |
USB Thermocouple Probe |