Model |
Description
|
BRLK and SSLK |
OMEGALOK® Compression Fittings |
H(*)MT Series |
HIGH Temperature Molded Transition Junction Style Thermocouple Probes (0.010" to 0.125" Diameter) |
(*)MTSS Series |
Transition Junction Style Thermocouple Probes (0.010" to 0.125" Diameter) with High Temp Molded Construction |
(*)TSS and (*)TIN Series |
Thermocouple Assemblies (1/16" to 1/4" Diameter) with Molded Transition Junctions |
(*)TSS-HH Series |
General Purpose Thermocouple Probes With Miniature Plug Connector |
(*)MTSS Series in Fine Diameter |
Fine Diameter Thermocouple (0.01 in. - 0.04 in.) Transition Junction TC Probes with Lead Wire |
KMTXL and NMTXL |
Super OMEGACLAD™ XL Thermocouple Probes with Mini Transition - Super Accurate, Super Stable |
(*)TSS Series |
Thermocouple Probe - Molded Transition Joint Probes with PFA Insulated Lead Wire |
RAT-TJ Series |
Transition Joint Platinum Thermocouple Assemblies and Ceramic Protection Tube |
SLK/SLF Series |
Spring Loaded Fittings for 1/4" Diameter Probes |
Thermocouple Product Finder |
It's the easiest way to sort through our selection of thermocouples to find the right product for your application |
TJ-USB Series |
USB Thermocouple Probe |
TJ36-BX Series |
Rugged Transition Joint Probe Rigid BX Armor Cable over Lead Wire with Std Size Male Connector |
TJ36-CC Series |
Rugged High Temp Transition Joint Thermocouple Probe - Braided Fiberglass-Insulated Lead Wire |
TJ36 Series |
Rugged Heavy Duty Transition Joint Thermocouple Probes |
TJ36 and TJ48 Series with BX or SB |
Armor Cable or Stainless Steel Overbraid Lead Heavy DutyTransition Joint Thermocouple Probes with Mini Male Connector |
TJ36 Series - Fine Diameters |
Fine Diameter (0.01 in. - 0.04 in.) Rugged Thermocouple Transition Joint Probes |
TJ36-SB Series |
Rugged Thermocouple Transition Joint Probe with Stainless Steel Braid over PFA Lead Wire and Miniature Male Connector/Cable Clamp |
TJ36-XCIB Series |
High Temperature Lead Wire (InconelŽ 600 Braid over NextelŽ Ceramic-Insulation) Rugged Thermocouple Transition Joint Probe |
TJ36-XSIB Series |
High Temperature Lead Wire (InconelŽ 600 Braid over Silica Ceramic Insulation) Rugged Transition Joint Thermocouple Probes |
TJ36CAXL and TJ36NNXL |
Super OMEGACLAD® XL Heavy Duty Transition Junction Thermocouple Probes - Super Accurate, Super Stable at High Temperatures |
TJC36 Compact Series |
Thermocouple Probes for Applications where Space is Limited |
TJFT72 |
Fine Tip TJ Probe - Tip has a 0.5 mm (0.020") diameter sensing mass |