Model |
Description
|
88000 Series Block Surface Probes |
Unique Block Surface Thermocouple Probes |
88000 Series Probe Dimensions |
Dimensions for 88000 Series Probes |
88000 Series |
High Temperature Thermocouple Surface Probes |
88000 Series Probes |
Surface and Insertion Probes |
88000 Series Probes |
Roller Surface Thermocouple Probes |
88000 Series |
Unique Roundface Surface Probes |
88000 Series |
Thin Leaf-Type Thermocouples |
8800PC-K |
Pipe Clamp Thermocouple |
88L40K and 88L75K |
Leaf Surface Temperaure Probe - for Instant Measurement of Flat Surfaces |
CL1600-120V |
Surface Probe Tester |
CO SERIES |
Cement-On Surface Thermocouples |
HH11C, HH12C |
0.1% Accuracy Handheld Thermometers | Single and Dual Channel Models |
HH911T-HH912T |
0.04% Accuracy Multi-Channel Digital Thermocouple Thermometers |
HPS-HT Series |
High Temperature Surface Thermocouple Probe with Handle and Retractable Cable |
HPS Standard |
Integral Handle Thermocouple Probes: General Purpose Design |
HYP5, SMP-NP, SMP-RT, SMP-AP, SMP-HT and 88000-RSC |
Quick Connect Surface Thermocouple Probes with Miniature Connectors, Retractable Cable and Utility Handle |
M12 Series Probes |
Thermocouple Probes With and Without Mounting Threads and M12 Connectors |
SA1 SERIES |
Ready-Made Surface Thermocouple with Self-Adhesive Backing(ANSI) - Package of 5 |
SA1XL Series 5-Pack |
Surface Thermocouple High or Low Temperatures! Self-Adhesive or Cement-On! Super Fast Response All the Time! |
SA2 Series |
Self-Adhesive Thermocouples Molded Silicone Design |
SA3 |
Self-Adhesive Thermocouples |
SP-HF-K Series |
High Temperature Foundry Thermocouple Probes |
SP Series |
Heavy Duty Surface, Roller, General Purpose, Beaded Wire, Needle, and Surface Right Angle Thermocouples |
SPHT |
Surface Probe, Economical High-Temperature |
Thermocouple Product Finder |
It's the easiest way to sort through our selection of thermocouples to find the right product for your application |
TK-1 and TK-2 Kit |
Probe and Sensor Kit with Heavy Duty Thermocouples and Miniature Connectors |