Model |
Description
|
ADR and ADF |
Adjustable Depth Armored Thermocouples |
ADR and ADF |
Adjustable Depth Armored Thermocouples |
BLMI Series |
Mineral Insulated Metal Sheath Thermocouple Probes with Bare Leads |
M12-TC-SL Series |
M12 Thermocouple Sensors for Spring Loading in Thermowells |
M12LCP-KSS-1/4-U-0600 |
Thermocouple Probes With High Temperature M12 Molded Connectors |
M12LCP-SL |
Spring Loaded Thermocouple Sensors with Molded M12 Connectors |
M12M Series |
Thermocouple Probes with Molded M12 Connectors |
M12 Series Probes |
Thermocouple Probes With and Without Mounting Threads and M12 Connectors |
M8/M12 Series |
Field Mountable M8 and M12 Connectors |
M8M Series |
Thermocouple Probes with M8 Molded Connectors |
NB-TBSL Series |
Spring Loaded Industrial Thermocouples with Protection Head |
NB-SS Series, NB-IN Series |
Thermocouple Probes with Industrial Protection Heads |
NB-CAXL and NB-NNXL |
Super OMEGACLAD™XL Thermocouple Probes with Industrial Head Assemblies |
NEP-TX Series |
Molten Metal Ceramic Sheath Thermocouple |
OPN, RA, & RB Series |
Temperature & Test Plugs, Adaptors and Bushings |
S Series Sanitary Thermowells |
Sanitary Thermowells |
TC-(*)-NPT Series |
Rugged Pipe Plug Thermocouple Probe with 1/4 or 1/8NPT Fitting |
TCCTL Series |
Field Adjustable Length Thermocouple Probe |
TCS-H-CB-120 Series |
Sanitary Thermocouple Sensor With Integral Cable |
TCS-H-NB9W Series |
3-A Approved Sanitary Thermocouple Sensors with Polypropylene Connection Head |
TCV-CB Series |
Vacuum Thermocouple Sensors With KF Style Flanges and Integral Cables |
TCV-M12 Series |
Vacuum Thermocouple Sensors With KF Style Flanges and M12 Connection |
Thermocouple Product Finder |
It's the easiest way to sort through our selection of thermocouples to find the right product for your application |
TJ36-BX Series |
Rugged Transition Joint Probe Rigid BX Armor Cable over Lead Wire with Std Size Male Connector |
TJ36-XCIB Series |
High Temperature Lead Wire (InconelŽ 600 Braid over NextelŽ Ceramic-Insulation) Rugged Thermocouple Transition Joint Probe |
TJ36-XSIB Series |
High Temperature Lead Wire (InconelŽ 600 Braid over Silica Ceramic Insulation) Rugged Transition Joint Thermocouple Probes |
UWTC-NB9-CASS-18U-12 |
Wireless Thermocouple and RTD Industrial Probe Assemblies |
Weld Pad Probes |
Industrial Replacement Probes - Rigidly Mounted or Spring Loaded and Weld Pad Probes |