Model |
Description
|
BB-2A |
Infrared Calibrator: Hot Blackbody Calibration Source |
Models BB-4A and BB-4A-230VAC |
Infrared Calibrator: High Temperature Blackbody Calibration Source |
BB701 |
Infrared Calibrator: Hot/Cold Blackbody Calibration Source |
BB702 and BB702-230VAC |
Infrared Calibrator: High Performance Blackbody Calibration Source |
BB703 and BB703-230VAC |
Infrared Calibrator: Miniature Blackbody Calibration Source, Portable Design |
BB704 and BB704-230VAC |
Infrared Calibrator: High Performance Blackbody Calibration Source with Large 102 mm (4") Opening |
BB705 |
Blackbody Calibrator for Very High Temperature Infrared Calibration |