Precision Calibration Equipment and Ice Point References
hot point™ Dry Block Probe Calibrators
Model
Description
Calibration Primer
An OMEGAŽ White Paper on Calibration (pdf)
CL-700A Series
Dry Block Calibrators
CL-770A, 780A, 790A Series
Dry Block Calibrators
CL-770A, 780A, 790A Series
Dry Block Calibrators
CL1000 Series
Miniature hot point™ Dry Block Calibrator
CL120 and CL134 Series
Block Calibrator Offering Simultaneous Heating and Cooling in One Unit. Features "Universal Jaw" to Accept Irregularly Shaped Sensors
CL1201
High Temperature Dry Block Calibrator
CL1500 Series
Hot/Cold Benchtop Dry Block Calibrator
CL1600-120V
Surface Probe Tester
CL-355A
Portable Dry Block Calibrator
CL900 and CL950 Series
hot point™ Dry Block Probe Calibrator
CL900 and CL950 Series
hot point™ Dry Block Probe Calibrator
CL900A and CL950A Series
hot point
TM
Dry Block Probe Calibrator with RS232 Communications
DBCL-130
Portable Dry Block Calibrator -25°C-13°F) to 130°C (266°F)
DBCL-400
Portable Dry Block Calibrator with Multiple Well Insert
TCL-650S, TCL-M165S-B, TCL-M255S-B, TCL-3M165E
Dry Block Temperature Calibrators and Micro-Bath Calibrators
©COPYRIGHT
2001 OMEGA ENGINEERING INC.
Privacy Statement