Model |
Description
|
4000A Series |
1/4 DIN Digital Controllers |
4200A Series |
1/4 DIN RTD Digital Controllers |
CN3251 |
1/4 DIN Ramp/Soak Temperature/Process Controllers with Modular Outputs and Communications |
CN4000 Series |
1/16, 1/8, and 1/4 DIN Temperature/Process Controllers with Fuzzy Logic |
CN616A |
Universal 6 Channel 1/4 DIN Controller |
CN7200 Series |
1/4 DIN Ramp/Soak Temperature/Process Controllers |
CN72000 Series |
Temperature/Process Controllers with Fuzzy Logic |
CN730 Series |
1/4 DIN Temperature Controllers |
CN8240 and CN8260 Series |
1/8 DIN Vertical and 1/4 DIN Universal Input Temperature/Process Controllers |
CN8541TC-R1 |
Universal Temperature/Process Controllers |
CND3-SERIES |
Temperature & Process PID Controller |
CP, DPP, RHS, RHP, RS Series |
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters |
OCS XL Series - Graphical Operator Control System |
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
|
OM-HFPU Series Front Panels for Meters & Controllers |
Pre-Cut Front Panels for DIN Meters and Controllers for NEMA 4X Fiberglass Enclosures, Sizes 12x10 & 16x14" |
Temperature/PID Controllers Product Finder |
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application |