Temperature and Process Controllers and Power Switching Devices
SCR's, SSR's, Contactors and Power Controllers for Tempertaure
Model
Description
HW3000 Series
PVC Hook Up Wire, 300 V UL appliance wire
MC1, MC2 & MC3 Series
Magnetic Contactors for High Power Temperature Control
OB-100, OB-200 Epoxy Series, & OT-201 Thermal Grease
Thermally Conductive Epoxies and Thermally Conductive Grease
PCM4
Pulse Control Module
- Discontinued
PCM5
Pulse Control Module
RELAY-URM-400, RELAY-URM-800
Universal Relay Module
SBG22445A,SBG25872A,SBG25873A,SBG41705A
Solid-State Relays for Intrinsic Safety
SCR19 and SCR39 Series
SCR Power Controllers for Electrical Heaters Control
SCR19-H and SCR39-H
SCR Power Controllers
SSR330 & SSR660 Series
Solid State Relays for Vdc & Vac Input/ Vac Output
SSR3PH Series
THREE-PHASE SSR Vac Input / Vac Output. DIN Rail or Panel Mount
SSRDC100V Series
Solid State Relays for Vdc Input/ Vdc Output
SSRDIN660 Series
SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount
SSRDIN Series
DIN Rail Mount Solid State Relays
SSRLDUAL240 Series
Dual Solid State Relays 25 and 40 Amp; Vdc Input/Vac Output
SSRINT660 Series
INTELLIGENT SSR Vac Input / Vac Output. DIN Rail or Panel Mount
SSRL240 and SSRL660 Series
High Reliability Solid State Relays
©COPYRIGHT
2001 OMEGA ENGINEERING INC.
Privacy Statement