Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Electric Heaters

Radiant Panel Heaters
Omega's CRP Series comes in a standard Ceramic Infrared and a Glass Face option. Both offers a low profile 20 gauge aluminized steel or stainless steel housing, low noise Type K Thermocouple mounted internally in center heater (optional Type J Thermocouple is also), standard operating temperature range 399 to 704°C (750 to 1300°F) and standard stocked voltage: 120, 220 to 240V or 480V; other voltage are available.

From
TWD-1 Details >>