Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Frequency Calibrator with Totalizer

CL535

Calibrator | Frequency Calibrator | Totalizer | CL535

Calibrator | Frequency Calibrator | Totalizer

See All Models Below

  • Read and Source Frequency Signals
  • Full 5 Digit Display
  • Source Sine and Square Waves
  • Calibrate Totalizers
Precision Calibration Equipment and Ice Point References - View related products

Description

The Omega CL535 is an excellent tool for calibration, test, and diagnostics of instruments that use frequency signals. Instruments include tachometers, frequency counters, integrators, and any other frequency devices in the shop, plant and/or field. The CL535 brings all the features you would expect from a frequency calibrator and timesaving new ones with the easy dial knob and easy check switch saving hours of troubleshooting time. The CL535 comes with an LED indicator showing gate time for easy trigger level adjustment. When calibrating a totalizer, the CL535 eliminates the need of a stop watch. The calibrator will automatically stop when the selected number of pulses has been sent to the totalizer.
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
CL535
TWD107,885
Availability: 6 weeks
 
Frequency calibrator with totalizer
SC-530
SC-530
Consult Sales  
Availability: 
 
 
Rugged carrying case
All prices on this site are shown in Taiwan Dollars.
Note: Comes complete with NIST traceable certificate, battery and operator’s manual.
Ordering Example: (1) CL535 Frequency calibrator with totalizer, TWD107,885 
We noticed you are from the US. Visit your local site for regional offers and live support.