Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

FCLTX Series

Free Chlorine Sensors | FCLTX Series

Free Chlorine Sensors

TWD54,790 FCLTX-110

  • Direct 4 to 20 mA Output
  • Amperometric Technology
  • 500V Input to Output Isolation
  • Multiple Ranges Available
  • Simple Field Maintenance
Water and Soil Analysis Instrumentation - View related products

Description

The FCLTX series free chlorine sensors feature amperometric measurement technology. They are designed for use in water treatment disinfection applications and for use with chlorine generators, pools, etc. The sensors are available in several ranges for detecting ppm levels of free chlorine. Choose the FCLTX-102 for 0 to 2 ppm, FCLTX-105 for 0 to 5 ppm or FCLTX-110 for 0 to 10 ppm of free chlorine. Membrane caps and fill solution are easily replaced to maximize sensor life. Sensors can be used in new installations with Omega flow cell or installed as replacement for other 4 to 20 mA output free chlorine (FCl) sensors.

SPECIFICATIONS
Measuring Range:
    FCLTX: 0 to 2, 0 to 5, or 0 to 10 ppm free chlorine
pH Range:
    FCLTX: 5.5 to 9
Cross Sensitivity:
         FCLTX: Bromine, ozone and ClO2 (chlorine dioxide)
Body Material: PVC
Temperature Range: 0 to 45°C (32 to 113°F)
Temperature Compensation: Integrated
Maximum Pressure: 1 Bar (14.7 psig)
Cable Length: 3 m (10') 2 conductors
Flow Cell Process Connection: 1.4 FNPT inlet and outlet
Output: 4 to 20 mA
Flow Range:
    Minimum: 45 l/hr (0.2 gpm)
    Maximum: 135 l/hr (0.6 gpm)
Supply Voltage: 12 to 24 Vdc, 250 mA min
Chemical Compatibility: Up to 50% ethanol/water, up to 50% glycerol/water
(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
FCLTX-102
TWD54,790
Availability: 9 weeks
 
Free chlorine sensor with 4 to 20 mA output, 0 to 2 ppm
  
FCLTX-105
TWD54,790
Availability: 9 weeks
 
Free chlorine sensor with 4 to 20 mA output, 0 to 5 ppm
FCLTX-110
FCLTX-110
TWD54,790
Availability: 8 weeks
 
Free chlorine sensor with 4 to 20 mA output, 0 to 10 ppm
Accessories
FC72
FC72
TWD17,244
Availability: 9 weeks
 
Flow cell for FCL or CLD sensors
  
FCL-RM
TWD6,065
Availability: 8 weeks
 
FCLTX replacement membranes
  
FCL-ES
TWD2,310
Availability: 1 week
 
FCLTX replacement electrolyte solution 30 mL (0.03 qt)
DPI32
DPI32
TWD8,853
Availability: 1 week
 
1/32 process indicator
All prices on this site are shown in Taiwan Dollars.
Note: Comes complete with instruction sheet.


Ordering Example: (1) DPI32 1/32 DIN panel indicator, TWD8,853  plus (1) FC72 Flow cell, TWD17,244  plus (1) FCLTX-105 Free Chlorine sensor with 4 to 20 mA output for 0 to 1 ppm, TWD54,790, TWD8,853 + 17,244 + 54,790 = TWD80,887
We noticed you are from the US. Visit your local site for regional offers and live support.