TWD16,630 CRHP-12650/230V-A
Description
OMEGALUX™ ceramic heater plates provide surface temperatures of up to 980°C (1800°F). The large, 16 mm (5/8") ID grooves permit the use of exceptionally heavy gauge heating wire for low element watt densities and high wattage per square inch of radiating surface. The elements can be imbedded in ceramic, or exposed, depending on requirements.Model Number | Wattage | Dimensions in inches (mm) | Voltage | Wt. lb (kg) |
|||
A | B | C | D | ||||
CRHF-18650/230 | 2700 | 18 (457) | 6 5/8 (168) | 1 1/2 (38) | 9 5/8 (244) | 230 | 21.6 (9.8) |
CRHF-21650/230 | 3150 | 21 (533) | 6 5/8 (168) | 1 1/2 (38) | 9 5/8 (244) | 230 | 25.2 (11.4) |
CRHF-24650/230 | 3600 | 24 (610) | 6 5/8 (168) | 1 1/2 (38) | 9 5/8 (244) | 230 | 28.8 (13.1) |
CRHF-121250/230 | 3600 | 12 (305) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 23.4 (10.6) |
CRHF-151250/230 | 4500 | 15 (381) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 29.3 (13.3) |
CRHF-181250/230 | 5400 | 18 (457) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 35.1 (15.9) |
CRHF-211250/230 | 6300 | 21 (533) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 41.0 (18.6) |
CRHF-241250/230 | 7200 | 24 (610) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230* | 46.8 (21.2) |
CRHF-181850/230 | 7100 | 18 (457) | 18 5/8 (473) | 2 (51) | 21 5/8 (549) | 230* | 62.1 (28.2) |
CRHF-211850/230 | 9450 | 21 (533) | 18 5/8 (473) | 2 (51) | 21 5/8 (549) | 230* | 72.4 (32.8) |
CRHF-241850/460 | 10800 | 24 (610) | 18 5/8 (473) | 2 (51) | 21 5/8 (549) | 460 | 82.8 (37.6) |
CRHF-242450/460 | 14400 | 24 (610) | 24 5/8 (625) | 2 (51) | 27 5/8 (702) | 460† | 105.8 (48.0) |
Model Number | Wattage | Dimensions in inches (mm) | Voltage | Wt. lb (kg) |
||
A | B | C | ||||
CRHP-12650/230 | 1800 | 12 (305) | 6 5/8 (168) | 1 1/2 (38) | 230 | 9.9 (4.5) |
CRHP-15650/230 | 2250 | 15 (381) | 6 5/8 (168) | 1 1/2 (38) | 230 | 12.4 (5.6) |
CRHP-18650/230 | 2700 | 18 (457) | 6 5/8 (168) | 1 1/2 (38) | 230 | 14.9 (6.8) |
CRHP-21650/230 | 3150 | 21 (533) | 6 5/8 (168) | 1 1/2 (38) | 230 | 17.5 (7.9) |
CRHP-24650/230 | 3600 | 24 (610) | 6 5/8 (168) | 1 1/2 (38) | 230 | 19.8 (9.0) |
CRHP-121250/230 | 3600 | 12 (305) | 12 5/8 (321) | 1 1/2 (38) | 230 | 18.9 (8.6) |
CRHP-151250/230 | 4500 | 15 (381) | 12 5/8 (321) | 1 1/2 (38) | 230 | 23.8 (10.8) |
CRHP-181250/230 | 5400 | 18 (457) | 12 5/8 (321) | 1 1/2 (38) | 230 | 28.4 (12.8) |
CRHP-211250/230 | 6300 | 21 (533) | 12 5/8 (321) | 1 1/2 (38) | 230 | 33.1 (15.0) |
CRHP-241250/230 | 7200 | 24 (610) | 12 5/8 (321) | 1 1/2 (38) | 230* | 37.8 (17.1) |
CRHP-181850/230 | 7100 | 18 (457) | 18 5/8 (473) | 2 (51) | 230* | 53.6 (24.3) |
CRHP-211850/230 | 9450 | 21 (533) | 18 5/8 (473) | 2 (51) | 230* | 62.6 (28.4) |
CRHP-241850/460 | 10800 | 24 (610) | 18 5/8 (473) | 2 (51) | 460 | 71.3 (32.3) |
CRHP-242450/460 | 14400 | 24 (610 | 24 5/8 (625) | 2 (51) | 460† | 94.3 (42.8) |
Order By Part Number