Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Curved Face Ceramic Radiant Heaters 95 x 295 mm (3.72 x 11.61")

CRL

Curved Face Ceramic Radiant Heaters | CRL

Curved Face Ceramic Radiant Heaters

See All Models Below

  • Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
  • Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
  • Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
  • Standard Stocked Voltage: 120 or 220/240V as Noted; Other Voltages are Available
  • Available with Built-In Type K Thermocouple— Type J Thermocouple and Low Noise Options are Also Available
  • Long Operating Life—Over 10,000-Plus Hours of Continuous Operation Under Normal Conditions
  • Performance is Unaffected By Vibration or Adverse Atmospheric Conditions
  • 2.5 to 6 ìm Infrared Radiation Wavelength
Radiant Heaters - View related products

Description

E-Mitters listed have 152 mm (6") ceramic bead insulated leads, #8-10 spade terminals, and one-piece spring clips for mounting in 20 or 22 gauge sheet metal.

Model Number Wattage Voltage Vac Color Watt Density* Heater Body Temperature**(Typical Operating) Peak Emitted Wavelength***
Without Thermocouple Standard Type K Thermocouple Low Noi Type K Thermocouple W/in2 W/cm2 °F °C
CRL20021 CRL20022 500 120 Yellow to Orange 11.9 1.9 796 424 4.15
CRL10009 CRL10010 500 220 to 240 Rose to Grey 11.9 1.9 796 424 4.15
CRL00009 CRL00010 500 220 to 240 White 11.9 1.9 796 424 4.15
CRL20023 CRL20024 500 240/480 Yellow to Orange 11.9 19 796 424 4.15
CRL20025 CRL20026 750 120 Yellow to Orange 17.9 2.8 956 513 3.68
CRL10011 CRL10012 750 220 to 240 Rose to Grey 17.9 2.8 956 513 3.68
CRL00011 CRL00012 750 220 to 240 White 17.9 2.8 956 513 3.68
CRL20027 CRL20028 750 240/480 Yellow to Orange 17.9 2.8 956 513 3.68
CRL10001 CRL10002 950 220 to 240 Rose to Grey 22.7 3.5 1053 567 3.45
CRL00001 CRL00002 950 220 to 240 White 22.7 3.5 1053 567 3.45
CRL10013 CRL10014 1000 220 to 240 Rose to Grey 23.9 3.7 1076 580 3.40
CRL00013 CRL00014 1000 220 to 240 White 23.9 3.7 1076 580 3.40
CRL20029 CRL20030 1000 240/480 Yellow to Orange 23.9 3.7 1076 580 3.40
CRL10003 CRL10004 1150 220 to 240 Rose to Grey 27.5 4.3 1145 618 3.25
CRL00003 CRL00004 1150 220 to 240 White 27.5 4.3 1145 618 3.25
CRL20031 CRL20032 1250 240/480 Yellow to Orange 29.9 4.6 1191 644 3.16
CRL10015 CRL10016 1400 480 Rose to Grey 33.5 5.2 1262 683 3.03
CRL00015 CRL00016 1400 480 White 33.5 5.2 1262 683 3.03
CRL20033 CRL20034 1500 240/480 Yellow to Orange 35.9 5.6 1308 709 2.95
CRL10017 CRL10018 1600 480 Rose to Grey 38.2 5.9 1351 733 2.88
CRL00017 CRL00018 1600 480 White 38.2 5.9 1351 733 2.88
CRL10019 CRL10020 1800 480 Rose to Grey 43.0 6.7 1418 770 2.78
CRL00019 CRL00020 1800 480 White 43.0 6.7 1418 770 2.78
* Watt density calculated using heater face surface area.
** E-Mitter heater body temperature as measured with internal thermocouple when mounted facedown in stock CRK reflector and operating in 22°C (72°F) room ambient.
*** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (µm).
Notes: All 240/480V heaters have two windings for dual voltage use. (Parallel connected for 240V and series connected for 480V) 120V heaters are single winding designs
Units with an internal “low noise” style thermocouple have 12" leads. Standard Type “K” thermocouple units also available.
Heaters with yellow to orange color are exact replacements for heaters in CRP Modular 12 × 12 CRP Radiant Panels.
Ordering Example: CRL10010, radiant heater with K thermocouple, 120 Vac, yellow to orange color.
(Specify Model Number)
Part Number/Desc.
Qty
Description
Standard Dimensions: 95 x 295 mm (3.72 x 11.61")
Without Thermocouple
CRL20021
TWD3,325
Availability: 9 weeks
 
500 Watts, 120 Volt, Color; Yellow to Orange
CRL10015
Consult Sales  
Availability: 
 
 
1400 Watts, 480 Volt, Color; Rose ro Grey
Standard Type K Thermocouple
CRL10002
TWD4,395
Availability: 9 weeks
 
950 Watts, 220/240 Volt, Color; Rose to Grey
CRL00020
TWD4,480
Availability: 9 weeks
 
1800 Watts, 480 Volt, Color; White
Low Noise Type K Thermocouple
CRL20024
Consult Sales  
Availability: 
 
 
500 Watts, 240/480 Volt, Color; Yellow to Orange
CRL20034
TWD7,316
Availability: 1 week
 
1500 Watts, 240/480 Volt, Color; Yellow to Orange

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Taiwan Dollars.
Note: E-Mitters listed have 89 mm (3.5") ceramic bead insulated leads, #8-10 spade terminals, and a one-piece spring clip for mounting. * Watt density calculated using heater face surface area. ** E-Mitter heater body temperature as measured with internal thermocouple when mounted face down in stock CRK reflector and operating in 22°C (72°F) room ambient. *** Peak infrared radiation wavelength as calculated from Wien’s Law, for operating temperature shown. Expressed in microns (ìm).
Ordering Example: (1) CRL10002 Radiant Heater with Type K Thermocouple, 950 Watts, 220/240 Volt, Color; Rose to Grey, TWD4,395
We noticed you are from the US. Visit your local site for regional offers and live support.