Cart  |  Contact  |  Help  |  seainfo@dwyeromega.com  | 
Toll-Free in Taiwan: 0809 090 375
International+65 6415 5353

Constant Wattage Heat Cable

CWM

Constant Wattage Heat Cable | CWM

Constant Wattage Heat Cable

See All Models Below

  • Constant Output
  • Cut to Any Length
  • Lower Installation Costs
  • Flexible
Electrical Heating Cable Systems - View related products

Description

OMEGALUX™ CWM (Constant Wattage Medium Temperature) heating cable is the ideal answer to those pipe tracing situations which require higher temperatures for process maintenance as well as freeze protection. No matter what length of cable is needed, wattage (or heat) produced by each foot of cable remains unchanged.

Caution and Warning!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



Standard Construction
A. Buss wires. Twin 12 AWG copper buss wires provide reliable, consistent electrical current.
B. Buss wire insulation. 11 mil FEP jacket protects and electrically insulates buss wires.
C. Inner sheath. This insulation jacket holds the two buss wires together and provides the wrapping surface for the nichrome heating wire.
D. Nichrome wire. The nichrome resistance heating wire is the heating component of the cable.
E. Jacket. Flame-retardant insulation jacket is made from FEP material which protects heating cable and assures long service life. This material is also highly corrosion resistant.
F. Metal braid. Plated copper braid covering the jacket provides a positive ground path.
G. Optional fluoropolymer overjacket. FEP jacket provides protection from most aqueous and chemically corrosive solutions. Add suffix “-CT” to model number.

Output Tinned Copper Braid (-C) FEP Overcoat (-CT)
and Tinned Copper Overbraid
Module
Length
in (mm)
Max
Circuit
Length
feet (m)
Watts/
Foot
Volts Model
No.
Weight
lb.(kg)/
1000'
Model
Number
Weight
lb.(kg)/
1000'
4
4
120
240
CWM4-1C
CWM4-2C
96 (43.5)
96 (43.5)
CWM4-1CT
CWM4-2CT
110 (49.9)
110 (49.9)
18 (457)
30 (762)
350 (106.6)
700 (213.3)
8
8
8
120
240
480
CWM8-1C
CWM8-2C
CWM8-4C
96 (43.5)
96 (43.5)
96 (43.5)
CWM8-1CT
CWM8-2CT
CWM8-4CT
110 (49.9)
110 (49.9)
110 (49.9)
18 (457)
24 (610)
37 (940)
245 (74.6)
475 (144.7)
950 (289.5)
12
12
12
120
240
480
CWM12-1C
CWM12-2C
CWM12-4C
96 (43.5)
96 (43.5)
96 (43.5)
CWM12-1CT
CWM12-2CT
CWM12-4CT
110 (49.9)
110 (49.9)
110 (49.9)
12 (305)
24 (610)
30 (762)
200 (60.9)
400 (121.9)
800 (243.8)
Minimum length of heating cable is 25 ft. See Pages B-24 to B-28 for heat cable accessories and controls.
(Specify Model Number)
Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Prices below are per foot
CWM4-1CT
TWD895
Availability: 1 week
 
Constant wattage heat cable,4 watts/ft, 120 volt, with FEP overcoat and tinned copper overbraid
CWM8-2CT
TWD675
Availability: 5 weeks
 
Constant wattage heat cable,8 watts/ft, 240 volt, with FEP overcoat and tinned copper overbraid
CWM12-4CT
TWD675
Availability: 5 weeks
 
Constant wattage heat cable,12 watts/ft, 480 volt, with FEP overcoat and tinned copper overbraid

Order By Part Number

Part Number
Qty
Part Number
Qty


All prices on this site are shown in Taiwan Dollars.
Note: *Prices above are price per foot.

Steam Cleaning: CWM can withstand 200°C (392°F), 150 psig steam purging of process piping when not energized. Third Party Approvals: See page B-22. Circuit Breaker Selection: To determine the circuit breaker size required divide the Watts/ft (at operating voltage) by the operating voltage. Multiply the result times the total installed cable length in feet. Multiply this result times 1.2 to get the minimum circuit breaker size.

Option Descriptions:


(1) Watts/Foot select from:
4 for 4 Watts/Foot
8 for 8 Watts/Foot
12 for 12 Watts/Foot

(2) Volt select from:
1 for 120 Volt
2 for 240 Volt
4 for 480 Volt

(3) Type select from:
C for Tinned Copper Braid
CT for FEP Overcoat and Tinned Copper Overbraid
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.